GN 437 Hinges Zinc Die-Cast, with Friction Adjustment

Photo

GN 437 Zinc Die-Cast Hinges, with Friction Adjustment Finish: SR - Silver, RAL 9006, textured finish
Finish: SR - Silver, RAL 9006, textured finish
GN 437 Zinc Die-Cast Hinges, with Friction Adjustment Finish: SR - Silver, RAL 9006, textured finish GN 437 Zinc Die-Cast Hinges, with Friction Adjustment Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The adjustment screw in hinges GN 437 allows the movement of the hinge to be constrained and adds a friction adjustment which controls the swinging of doors and flaps to eliminate inadvertent movement.

The friction is accomplished by interlocking two slim friction cones that can be adjusted as needed with the adjustment screw. The large friction surface and the low-wear plastic of the friction cones guarantee a long service life with only a slight drop in the friction torque.

Due to the construction and the use of the friction cones, the hinge has hardly any radial play and no axial play at all.

Specification

  • Body
    Zinc die-castZD
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Friction cone
    Plastic
    Technopolymer (Polyacetal POM)
    Black, RAL 9005
    Temperature resistant up to 176 °F (80 °C)

  • Adjustment screw / hex nut
    Steel, zinc plated, blue passivated finish

RoHS

Accessory

Spacer Plates GN 2370

Technical drawing

3D
Hide technical drawing
GN 437 Zinc Die-Cast Hinges, with Friction Adjustment sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4l3m1m2A/F
in mm
Max. recommended
tightening torque of the
adjustment screw in Nm
Friction torque
in Nm ≈
1.571.570.210.530.200.280.550.510.980.982.50.52
1.971.970.260.610.240.310.630.651.181.1830.754
2.362.360.330.730.300.370.750.791.421.4241.56.5

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type

Finish
SR
SW

Selected Part

Total US Dollars (net)
$12.89
In Stock: 68
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.89
100249$11.82
250499$10.75
≥ 500$9.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 437-ZD-40-40-A-SWGN 437-ZD-40-40-A-SRGN 437-ZD-50-50-A-SWGN 437-ZD-50-50-A-SRGN 437-ZD-60-60-A-SWGN 437-ZD-60-60-A-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.