GN 483 T-Swivel Mounting Clamps Aluminum

Photo

GN 483 Aluminum, T-Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: W - With bolt
Finish: ELS - Anodized finish, black
Type: W - With bolt
GN 483 Aluminum, T-Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: W - With bolt GN 483 Aluminum, T-Swivel Mounting Clamps Finish: ELS - Anodized finish, black
Type: A - With bore GN 483 Aluminum, T-Swivel Mounting Clamps Finish: MT - Matte, tumbled finish
Type: A - With bore GN 483 Aluminum, T-Swivel Mounting Clamps Finish: MT - Matte, tumbled finish
Type: W - With bolt

Product description

Information

GN 483 T-swivel mounting clamps can be combined with GN 482 swivel mounting clamps, GN 484 attachment swivel mounting clamps as well as GN 485 base plate swivel mounting clamps with the same k dimensions to mounting clamp joints. GN 511.1 clamping kits with screw (type S) and adjustable lever (type K) are available for this purpose (part number, see dimensional table).

Specification

Body
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Bolt (Type W)
Stainless steel AISI 303


Set screw DIN 913 (Type A)
Stainless steel AISI 304


Set screw DIN 915 (Type W)
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 483 Aluminum, T-Swivel Mounting Clamps sketch

Part Options / Table

Type

AWith bore
WWith bolt
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A
d2
Type W
kd3d4
Swivel
bore
d5
Thread
l1l2l3l4l5l6tClamping kit for d4
Type S
Clamping kit for d4
Type K
B 80.310.630.280.18M 41.180.870.510.310.220.630.31511.1-M4-16-S511.1-M4-16-K
B 100.390.790.330.22M 51.501.100.670.390.280.670.39511.1-M5-20-S511.1-M5-20-K
B 120.470.790.330.22M 51.501.100.670.390.310.750.47511.1-M5-20-S511.1-M5-20-K
B 150.590.980.390.26M 61.811.320.790.490.390.830.59511.1-M6-25-S511.1-M6-25-K
B 160.630.980.390.26M 61.811.320.790.490.430.940.63511.1-M6-25-S511.1-M6-25-K
B 200.791.180.390.26M 62.171.570.940.590.471.020.71511.1-M6-30-S511.1-M6-30-K

Build & Price

3D Product Configurator
Bore d1
Diameter d2
Width k
Type


Finish

Selected Part

Total US Dollars (net)
$24.62
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$24.62
1024$22.57
2549$20.52
≥ 50$18.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.