GN 484 Attachment Swivel Mountings Clamps Aluminum

Photo

GN 484 Aluminum, Attachment Swivel Mountings Clamps Finish: ELS - Anodized finish, black
Finish: ELS - Anodized finish, black
GN 484 Aluminum, Attachment Swivel Mountings Clamps Finish: ELS - Anodized finish, black GN 484 Aluminum, Attachment Swivel Mountings Clamps Finish: MT - Matte, tumbled finish

Product description

Information

Attachment swivel mounting clamps GN 484 are primarily designed for mounting sensor brackets GN 479 and mounting brackets GN 479.1. They are fitted with a central thread and for the size k = 20 mm and higher, an additional hole pattern 4 x M4.

They can be combined with swivel mounting clamps GN 482, T-swivel mounting clamps GN 483 as well as base plate swivel mounting clamps GN 485 with the same k dimensions to mounting clamps joints. Clamping kits with screw GN 511.1 (type S) and adjustable lever (type K) are available for this purpose (part number, see dimensional table).

Specification

Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

RoHS

Accessory

Clamping Kits GN 511.1

Technical drawing

3D
Hide technical drawing
GN 484 Aluminum, Attachment Swivel Mountings Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
kd2d3
Swivel bore
l1l2l3l4mClamping kit for d3
Type S
Clamping kit for d3
Type K
M 5M 6M 80.630.280.181.180.870.510.31-511.1-M4-16-S511.1-M4-16-K
M 6M 8-0.790.330.221.501.100.670.390.55511.1-M5-20-S511.1-M5-20-K
M 8M 10-0.980.390.261.811.320.790.490.67511.1-M6-25-S511.1-M6-25-K
M 8M 10M 121.180.390.262.171.570.940.590.79511.1-M6-30-S511.1-M6-30-K

Build & Price

3D Product Configurator
Thread d1
Width k
Finish

Selected Part

Total US Dollars (net)
$19.88
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$19.88
1024$18.23
2549$16.57
≥ 50$14.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.027 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.