GN 537 Fluid Sight Glasses Aluminum / Plexiglas, without Thread

Photo

GN 537 Aluminum / Plexiglas Fluid Sight Glasses, without Thread Type: B - With fluid level marks
Type: B - With fluid level marks
GN 537 Aluminum / Plexiglas Fluid Sight Glasses, without Thread Type: B - With fluid level marks GN 537 Aluminum / Plexiglas Fluid Sight Glasses, without Thread Type: A - Without fluid level marks

Product description

Information

No thread is required for mounting the fluid sight glasses GN 537.

The fluid sight glass is inserted into the location hole d2 H11. By simply tightening the ring nut with the corresponding pin key (see table), the seal is pressed against the sealing surfaces which, at the same time, will hold the sight glass in position. For removal reverse the procedure.

The range of application is limited to unpressurized tanks or those with only slight over pressure.

Specification

Ring nut
Aluminum


Sight glass
Plexiglas® (PMMA), clear
Temperature resistant up to 176 °F (80 °C)


Seal
Rubber NBR (Perbunan®)


Reflector
Plastic
White, with red fluid level marks


RoHS

Technical drawing

3D
Hide technical drawing
GN 537 Aluminum / Plexiglas Fluid Sight Glasses, without Thread sketch

Part Options / Table

Type

AWithout fluid level marks
BWith fluid level marks
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore Ø
b
min.
d3d4±0.004hl1l2Part number
pin key
0.630.790.350.980.090.8270.200.590.14537.1-21
0.871.100.391.380.121.1810.240.590.18537.1-30
1.261.500.471.770.121.5750.310.710.22537.1-40
1.972.280.552.520.122.3030.390.870.22537.1-58.5

Build & Price

3D Product Configurator
Diameter d1
Bore diameter d2
Type


Selected Part

Total US Dollars (net)
$21.34
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$21.34
5099$19.56
100249$17.79
≥ 250$16.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.