GN 583 Safety Swivel Lifting Eye Nuts Steel

Photo

GN 583 Steel Safety Swivel Lifting Eye Nuts

Product description

Information

The nut of GN 583 safety swivel lifting eye nuts is captively mounted in the ring housing, yet rotates freely. This allows the direction of the load to be adjusted and prevents unintentional loosening or overtightening (as it is possible with DIN 582 lifting eye nuts).

These lifting eye nuts offer a high load carrying capacity and are tested to meet high safety standards in all load directions (safety factor 4).

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 583 lifting eye nuts comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

The hex socket nut cannot be removed from the ring.

The operating instruction contains further guidelines and is included with every lifting eye nut (see also at www.jwwinco.com/en-us/service).

Specification

Ring
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100% electromagnetic tensile tested according to EN 1677
  • Bright pink powder coated

Nut
Steel
Property class 10


RoHS

Technical drawing

3D
Hide technical drawing
GN 583 Steel Safety Swivel Lifting Eye Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2d3d4d5hk1k2Length lA/FNominal load (WLL)
in metric tons
M 80.630.981.100.981.770.331.850.550.470.30 t [3.0 kN]
M 100.630.981.100.981.770.331.850.550.470.40 t [4.0 kN]
M 120.791.181.341.182.170.392.200.670.550.75 t [7.5 kN]
M 160.871.401.571.382.600.552.560.830.751.50 t [15.0 kN]
M 201.141.571.971.572.910.632.950.910.942.30 t [23.0 kN]
M 241.381.972.361.893.540.753.541.141.183.20 t [32.0 kN]
M 301.732.362.952.364.410.944.411.341.424.50 t [45.0 kN]

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$112.73
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$112.73
59$103.33
1024$93.94
≥ 25$84.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.222 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.