WN 583 Eye Nuts Steel

Photo

WN 583 Steel Eye Nuts

Product description

Information

Eye nuts WN 583 offer a high load bearing capacity and are tested to meet high safety standards.

Specification

Carbon SteelST 1030

  • Forged
  • Zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
WN 583 Steel Eye Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4hkLength lLoad bearing capacity
3/8 x 160.882.001.252.500.380.632700 lbf (12010 N)
1/2 x 130.882.001.252.500.380.632700 lbf (12010 N)
5/8 x 111.382.501.503.000.500.755000 lbf (22241 N)
3/4 x 101.382.501.503.000.500.755000 lbf (22241 N)

Build & Price

3D Product Configurator
Thread d1
Material

Selected Part

Total US Dollars (net)
$13.60
In Stock: 94
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$13.60
5099$12.46
100249$11.33
≥ 250$10.20
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.