GN 608.6 Indexing Plungers with Stainless Steel Plunger Pin, Lock-Out, Plate Mount

Photo

GN 608.6 Indexing Plungers with Stainless Steel Plunger Pin, Lock-Out, Plate Mount

Product description

Information

GN 608.6 indexing plungers are used in applications that require surface mounting, and the plunger pin needs to stay in its retracted position.

To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

This series has been expanded with additional plunger pin lengths to widen the application opportunities. Please note that for these longer pin lengths (d1 = 6 mm, l1 = 14 mm / d1 = 8 mm, l1 = 18 mm), the pin does not fully retract.

Specification

Mounting plate
Zinc die-cast
Zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Single components
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 608.6 Indexing Plungers with Stainless Steel Plunger Pin, Lock-Out, Plate Mount sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
l1b1b2d2 -0.001 / -0.004d3d4d5kl2l3 -0.006l4l5
Stroke
Spring load ≈
Initial

End
Axial load
0.240.241.570.710.390.980.170.331.181.460.100.180.242.02 lbf (9 N)5.62 lbf (25 N)89.92 lbf (400 N)
0.240.551.570.710.390.980.170.331.181.770.100.180.242.02 lbf (9 N)5.62 lbf (25 N)89.92 lbf (400 N)
0.310.311.810.790.471.220.210.411.341.730.100.220.312.92 lbf (13 N)5.85 lbf (26 N)112 lbf (500 N)
0.310.711.810.790.471.220.210.411.342.130.100.220.312.92 lbf (13 N)5.85 lbf (26 N)112 lbf (500 N)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Selected Part

Total US Dollars (net)
$14.80
In Stock: 678
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$14.80
100249$13.56
250499$12.33
≥ 500$11.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.