GN 614 Short Press-Fit Ball Plungers Stainless Steel

Photo

GN 614 Stainless Steel Short Press-Fit Ball Plungers Type: NI - Stainless steel, standard spring load
Type: NI - Stainless steel, standard spring load
GN 614 Stainless Steel Short Press-Fit Ball Plungers Type: NI - Stainless steel, standard spring load GN 614 Stainless Steel Short Press-Fit Ball Plungers Type: NIL - Stainless steel, light spring load GN 614 Stainless Steel Short Press-Fit Ball Plungers Type: NIS - Stainless steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Short press-fit ball plungers GN 614 are used as detents as well as for push-on / push-off applications and ejectors.

A tolerance of H7 for the location hole of d1 is recommended.

Specification

Housing
Stainless steel AISI 305
Sheet metal


Ball
Stainless steel AISI 420C
Hardened


Spring
Stainless steel AISI 631


Identification of type NIL
Housing with 1 longitudinal marking


Identification of type NIS
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 614 Stainless Steel Short Press-Fit Ball Plungers sketch

Part Options / Table

Type

NIStainless steel, standard spring load
NILStainless steel, light spring load
NISStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.004d2d3l1 ≈l2 ≈w
Compression
Spring load ≈
Standard (Type NI)
Initial


End
Spring load ≈
Light (Type NIL)
Initial


End
Spring load ≈
High (Type NIS)
Initial


End
0.1180.090.140.160.020.030.40 lbf (1.8 N)0.79 lbf (3.5 N)0.09 lbf (0.4 N)0.29 lbf (1.3 N)0.54 lbf (2.4 N)1.24 lbf (5.5 N)
0.1570.120.180.200.040.040.56 lbf (2.5 N)1.35 lbf (6 N)0.09 lbf (0.4 N)0.22 lbf (1 N)1.12 lbf (5 N)2.34 lbf (10.4 N)
0.1970.160.220.240.040.060.67 lbf (3 N)1.46 lbf (6.5 N)0.11 lbf (0.5 N)1.06 lbf (4.7 N)1.35 lbf (6 N)2.70 lbf (12 N)
0.2360.200.260.280.040.071.24 lbf (5.5 N)2.59 lbf (11.5 N)0.52 lbf (2.3 N)1.46 lbf (6.5 N)1.64 lbf (7.3 N)4.27 lbf (19 N)
0.3150.260.330.350.040.091.57 lbf (7 N)2.81 lbf (12.5 N)0.90 lbf (4 N)2.02 lbf (9 N)2.47 lbf (11 N)5.62 lbf (25 N)
0.3940.330.430.510.060.131.91 lbf (8.5 N)4.16 lbf (18.5 N)0.88 lbf (3.9 N)2.25 lbf (10 N)3.82 lbf (17 N)8.32 lbf (37 N)
0.4720.390.510.630.090.162.70 lbf (12 N)5.96 lbf (26.5 N)1.39 lbf (6.2 N)3.28 lbf (14.6 N)6.29 lbf (28 N)12.81 lbf (57 N)

Build & Price

3D Product Configurator
Diameter d1
Type



Selected Part

Total US Dollars (net)
$2.05
In Stock: 1362
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.05
100249$1.88
250499$1.71
≥ 500$1.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 614-3-NIGN 614-3-NILGN 614-3-NISGN 614-4-NIGN 614-4-NILGN 614-4-NISGN 614-5-NIGN 614-5-NILGN 614-5-NISGN 614-6-NIGN 614-6-NILGN 614-6-NISGN 614-8-NIGN 614-8-NILGN 614-8-NISGN 614-10-NIGN 614-10-NILGN 614-10-NISGN 614-12-NIGN 614-12-NILGN 614-12-NIS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.