GN 614.5 Short Press-Fit Ball Plungers Plastic

Photo

GN 614.5 Plastic Short Press-Fit Ball Plungers Material: KD - Plastic
Material: KD - Plastic
GN 614.5 Plastic Short Press-Fit Ball Plungers Material: KD - Plastic GN 614.5 Plastic Short Press-Fit Ball Plungers Material: KU - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Short press-fit ball plungers GN 614.5 are used as detents as well as for push-on / push-off applications and ejectors.

The geometric shape of the plastic housing creates a self-clamping function which compensates drill hole tolerances of as much as 0.2 mm. The press-fit by hand assembly makes overhead installation simpler.

Specification

Housing
PlasticKU (Polyacetal POM)
Temperature resistant up to 122 °F (50 °C)

Ball
Stainless steel AISI 420C
Hardened


Housing / ball
PlasticKD (Polyacetal POM)
Temperature resistant up to 122 °F (50 °C)


Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.5 Plastic Short Press-Fit Ball Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.004d2d3d4 +0.008l1 ±0.008l2w
Compression
Spring load ≈
Initial

End
0.1570.120.180.1570.1970.040.030.67 lbf (3 N)1.46 lbf (6.5 N)
0.1970.160.220.1970.2360.040.041.35 lbf (6 N)2.11 lbf (9.4 N)
0.2360.200.260.2360.2760.040.061.39 lbf (6.2 N)2.83 lbf (12.6 N)
0.3150.260.330.3150.3540.040.072.25 lbf (10 N)4.59 lbf (20.4 N)
0.3940.310.430.3940.5310.060.092.68 lbf (11.9 N)5.01 lbf (22.3 N)

Build & Price

3D Product Configurator
Diameter d1
Material


Selected Part

Total US Dollars (net)
$1.40
In Stock: 1656
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.40
100249$1.29
250499$1.17
≥ 500$1.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 614.5-4-KUGN 614.5-4-KDGN 614.5-5-KUGN 614.5-5-KDGN 614.5-6-KUGN 614.5-6-KDGN 614.5-8-KUGN 614.5-8-KDGN 614.5-10-KUGN 614.5-10-KD

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.