GN 617.1 Indexing Plungers Steel, with Plastic Knob, Lock-Out

Photo

GN 617.1 Steel Indexing Plungers, with Plastic Knob, Lock-Out Material: ST - Steel
Type: AK - With lock nut
Material: ST - Steel
Type: AK - With lock nut
GN 617.1 Steel Indexing Plungers, with Plastic Knob, Lock-Out Material: ST - Steel
Type: AK - With lock nut GN 617.1 Steel Indexing Plungers, with Plastic Knob, Lock-Out Material: ST - Steel
Type: A - Without lock nut

Product description

Information

Indexing plungers GN 617.1 with lock-out are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

Specification

Threaded body
Steel, blackened finish


Plunger pin
Steel, hardened


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut

  • Inch size
    ANSI/ASME B18.2.2
    Steel, blackened finish
  • Metric size
    DIN 439 B / ISO 8675
    Steel, blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 617.1 Steel Indexing Plungers, with Plastic Knob, Lock-Out sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2d3el1 ≈l2l3l4l5
min.
A/FSpring load ≈
Initial

End
0.1973/8 x 240.830.542.010.200.670.200.590.471.57 lbf (7 N)3.82 lbf (17 N)
0.2361/2 x 130.980.642.400.240.790.240.670.552.02 lbf (9 N)5.40 lbf (24 N)
0.3155/8 x 111.220.862.970.281.020.310.830.752.47 lbf (11 N)6.74 lbf (30 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2d3el1 ≈l2l3l4l5
min.
A/FSpring load ≈
Initial

End
0.197M 10 x 10.830.542.010.200.670.200.590.471.57 lbf (7 N)3.82 lbf (17 N)
0.236M 12 x 1.50.980.642.400.240.790.240.670.552.02 lbf (9 N)5.40 lbf (24 N)
0.315M 16 x 1.51.220.862.970.281.020.310.910.752.47 lbf (11 N)6.74 lbf (30 N)
0.394M 20 x 1.51.221.003.580.391.300.391.180.874.27 lbf (19 N)10.12 lbf (45 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$32.35
In Stock: 213
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$32.35
100249$29.66
250499$26.96
≥ 500$24.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.359 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.