GN 6311.1 Thrust Pads Steel, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws

Photo

GN 6311.1 Steel Thrust Pads, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws Type: A - Smooth thrust pad surface, without plastic cap
Type: A - Smooth thrust pad surface, without plastic cap
GN 6311.1 Steel Thrust Pads, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws Type: A - Smooth thrust pad surface, without plastic cap GN 6311.1 Steel Thrust Pads, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws Type: K - Smooth thrust pad surface, with plastic cap GN 6311.1 Steel Thrust Pads, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws Type: P - Thrust pad surface with detent, without plastic cap

Product description

Information

Thrust pads GN 6311.1 are used together with screws that have a thrust point (grub screws DIN 6332, tommy DIN 6304 / DIN 6306 screws). They adapt to uneven or cylindrical surfaces and prevent the rotary motion of the screw from being transmitted to the workpiece.

The plastic cap (type K) prevents damage to delicate surfaces. The innovative design of the retaining spring allows simple mounting and removal of the screw tip to the thrust pad.

Together with grub screws DIN 6332, these thrust pads can be used as leveling feet.

Specification

Body
Steel, blackened finish


Retaining spring
Stainless steel AISI 301


Cap
Plastic (Polyacetal POM)

  • Natural color
  • Temperature resistant up to 212 °F (100 °C)

RoHS

Accessory

Grub Screws DIN 6332
Tommy Screws DIN 6304
Tommy Screws DIN 6306

Technical drawing

3D
Hide technical drawing
GN 6311.1 Steel Thrust Pads, for DIN 6332 Grub Screws or DIN 6304 / DIN 6306 Tommy Screws sketch

Part Options / Table

Type

ASmooth thrust pad surface, without plastic cap
KSmooth thrust pad surface, with plastic cap
PThrust pad surface with detent, without plastic cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1bd2 +0.008d3
min.

max.
e ≈
Type A

Type P
h1h2sSuitable for
DIN 6332 grub screw
0.470.310.2050.300.630.060.180.240.350.06M 6-
0.630.390.2480.300.790.090.210.310.430.06M 8-
0.790.470.3620.300.940.100.220.390.510.06M 10M 12
0.980.630.3620.301.260.110.270.430.590.06M 10M 12
1.260.870.4920.301.730.180.370.550.750.06M 16-
1.570.980.6500.301.970.180.410.630.870.06M 20-

Build & Price

3D Product Configurator
Outer diameter d1
Type



Selected Part

Total US Dollars (net)
$3.86
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$3.86
250499$3.54
500999$3.22
≥ 1000$2.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6311.1-12-AGN 6311.1-12-KGN 6311.1-12-PGN 6311.1-16-AGN 6311.1-16-KGN 6311.1-16-PGN 6311.1-20-AGN 6311.1-20-KGN 6311.1-20-PGN 6311.1-25-AGN 6311.1-25-KGN 6311.1-25-PGN 6311.1-32-AGN 6311.1-32-KGN 6311.1-32-PGN 6311.1-40-AGN 6311.1-40-KGN 6311.1-40-P

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.