GN 6311.5 Thrust Pads Stainless Steel, for Grub Screws DIN 6332

Photo

GN 6311.5 Stainless Steel Thrust Pads, for Grub Screws DIN 6332 Type: G - With plastic cap, gliding
Type: G - With plastic cap, gliding
GN 6311.5 Stainless Steel Thrust Pads, for Grub Screws DIN 6332 Type: G - With plastic cap, gliding GN 6311.5 Stainless Steel Thrust Pads, for Grub Screws DIN 6332 Type: N - Without cap GN 6311.5 Stainless Steel Thrust Pads, for Grub Screws DIN 6332 Type: R - With rubber cap, non-skid
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Thrust pads GN 6311.5 are used together with screws that have a thrust point (grub screws DIN 6332) to install and level devices and fixtures.

The innovative design of the retaining spring allows simple mounting and removal of the screw tip to the thrust pad.

The plastic cap (Type G / R) prevents damage to delicate surfaces. Due to the large diameter d1, the contact pressure remains within tolerable limits.

Specification

Body
Stainless steel AISI 304


Retaining spring
Stainless steel AISI 301


Cap
Plastic

  • Type G
    Technopolymer (Polyacetal POM)
    White, RAL 9001
  • Type R
    Elastomer (TPE) ≈ 75 Shore A
    Black

RoHS

Accessory

Grub Screws DIN 6332

Technical drawing

3D
Hide technical drawing
GN 6311.5 Stainless Steel Thrust Pads, for Grub Screws DIN 6332 sketch

Part Options / Table

Type

NWithout cap
GWith plastic cap, gliding
RWith rubber cap, non-skid
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type N / R

Type G
hd2 +0.008e ≈sSuitable for
Grub screw DIN 6332
1.971.970.450.3620.150.08M 12
1.971.970.530.4920.160.08M 16
2.362.360.530.4920.160.08M 16
2.362.360.610.6500.170.08M 20
3.15-0.710.4920.310.10M 16
3.15-0.790.6500.330.10M 20
3.94-0.790.4920.430.12M 16
3.94-0.870.6500.440.12M 20

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Type



Selected Part

Total US Dollars (net)
$26.87
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$26.87
2549$24.63
5099$22.40
≥ 100$20.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.