N | Without cap |
G | With plastic cap, gliding |
R | With rubber cap, non-skid |
d1 Type N / R | Type G | d2 | l1 ≈ | d3 | l2 | l3 | s | A/F in mm | Static load (see Information) Type N / G | Type R |
||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.97 | 1.97 | M 10 | 1.46 | 1.85 | 2.24 | 2.83 | - | 0.31 | 0.49 | 0.45 | 0.08 | 5 | 3147 lbf (14 kN) | 1124 lbf (5 kN) |
1.97 | 1.97 | M 12 | 1.61 | 2.01 | 2.40 | 2.80 | 3.58 | 0.31 | 0.49 | 0.45 | 0.08 | 6 | 3147 lbf (14 kN) | 1124 lbf (5 kN) |
1.97 | 1.97 | M 16 | 2.32 | 2.72 | 3.50 | 4.49 | - | 0.47 | 0.57 | 0.53 | 0.08 | 8 | 7419 lbf (33 kN) | 1124 lbf (5 kN) |
2.36 | 2.36 | M 16 | 2.32 | 2.72 | 3.50 | 4.49 | - | 0.47 | 0.57 | 0.53 | 0.08 | 8 | 7419 lbf (33 kN) | 1574 lbf (7 kN) |
2.36 | 2.36 | M 20 | 3.07 | 3.46 | 4.45 | 5.43 | - | 0.61 | 0.65 | 0.61 | 0.08 | 10 | 12364 lbf (55 kN) | 1574 lbf (7 kN) |
3.15 | - | M 16 | 2.32 | 2.72 | 3.50 | 4.49 | - | 0.47 | 0.75 | 0.71 | 0.10 | 8 | 7419 lbf (33 kN) | 2698 lbf (12 kN) |
3.15 | - | M 20 | 3.07 | 3.46 | 4.45 | 5.43 | - | 0.61 | 0.83 | 0.79 | 0.10 | 10 | 12364 lbf (55 kN) | 2698 lbf (12 kN) |
3.94 | - | M 16 | 2.32 | 2.72 | 3.50 | 4.49 | - | 0.47 | 0.87 | 0.79 | 0.12 | 8 | 7419 lbf (33 kN) | 4271 lbf (19 kN) |
3.94 | - | M 20 | 3.07 | 3.46 | 4.45 | 5.43 | - | 0.61 | 0.94 | 0.91 | 0.12 | 10 | 12364 lbf (55 kN) | 4271 lbf (19 kN) |
Min | Max | Price |
---|---|---|
1 | 24 | $29.83 |
25 | 49 | $27.34 |
50 | 99 | $24.86 |
≥ 100 | $22.37 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.