Part Options / Table
Type (Pairing)
WK Stainless steel PTFE / stainless steel, self-lubricating
Show / Hide columns
Part Number d1 +0.001
Bore d2 -0.0004 b1 -0.008 b2 w
Max. tilting angle
0.197 +0.001
0.236 +0.001
0.315 +0.001
0.394 +0.001
0.472 +0.001
0.551 +0.001
0.630 +0.001
0.709 +0.001
0.787 +0.001
0.866 +0.001
0.984 +0.001
1.181 +0.001
0.5118 -0.0004
0.6299 -0.0004
0.7480 -0.0004
0.8661 -0.0004
1.0236 -0.0004
1.1024 -0.0004
1.2598 -0.0004
1.3780 -0.0004
1.5748 -0.0004
1.6535 -0.0004
1.8504 -0.0004
2.1654 -0.0004
0.315 -0.008
0.354 -0.008
0.472 -0.008
0.551 -0.008
0.630 -0.008
0.748 -0.008
0.827 -0.008
0.906 -0.008
0.984 -0.008
1.102 -0.008
1.220 -0.008
1.457 -0.008
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
13°
14°
16°
15°
17°
648.9-5-13-WK 0.197 +0.001 0.5118 -0.0004 0.315 -0.008 0.24 13°
648.9-6-16-WK 0.236 +0.001 0.6299 -0.0004 0.354 -0.008 0.27 13°
648.9-8-19-WK 0.315 +0.001 0.7480 -0.0004 0.472 -0.008 0.35 14°
648.9-10-22-WK 0.394 +0.001 0.8661 -0.0004 0.551 -0.008 0.41 13°
648.9-12-26-WK 0.472 +0.001 1.0236 -0.0004 0.630 -0.008 0.47 13°
648.9-14-28-WK 0.551 +0.001 1.1024 -0.0004 0.748 -0.008 0.53 16°
648.9-16-32-WK 0.630 +0.001 1.2598 -0.0004 0.827 -0.008 0.59 15°
648.9-18-35-WK 0.709 +0.001 1.3780 -0.0004 0.906 -0.008 0.65 15°
648.9-20-40-WK 0.787 +0.001 1.5748 -0.0004 0.984 -0.008 0.71 14°
648.9-22-42-WK 0.866 +0.001 1.6535 -0.0004 1.102 -0.008 0.79 15°
648.9-25-47-WK 0.984 +0.001 1.8504 -0.0004 1.220 -0.008 0.87 15°
648.9-30-55-WK 1.181 +0.001 2.1654 -0.0004 1.457 -0.008 0.98 17°
Filter combination produces no result.
Show / Hide columns
Metric
d1 +0.001
Bore d2 -0.0004 b1 -0.008 b2 w
Max. tilting angle
0.197
0.236
0.315
0.394
0.472
0.551
0.630
0.709
0.787
0.866
0.984
1.181
0.5118
0.6299
0.7480
0.8661
1.0236
1.1024
1.2598
1.3780
1.5748
1.6535
1.8504
2.1654
0.315
0.354
0.472
0.551
0.630
0.748
0.827
0.906
0.984
1.102
1.220
1.457
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
13°
14°
16°
15°
17°
0.197 0.5118 0.315 0.24 13°
0.236 0.6299 0.354 0.27 13°
0.315 0.7480 0.472 0.35 14°
0.394 0.8661 0.551 0.41 13°
0.472 1.0236 0.630 0.47 13°
0.551 1.1024 0.748 0.53 16°
0.630 1.2598 0.827 0.59 15°
0.709 1.3780 0.906 0.65 15°
0.787 1.5748 0.984 0.71 14°
0.866 1.6535 1.102 0.79 15°
0.984 1.8504 1.220 0.87 15°
1.181 2.1654 1.457 0.98 17°
Filter combination produces no result.
Build & Price
3D Product Configurator
Bore d1
Outside diameter d2
Type
Bore d1
Outside diameter d2
Type
Selected Part
Part Number
Total US Dollars (net)
$32.37
In Stock: 244
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $32.37
50 99 $29.67
100 249 $26.98
≥ 250 $24.28
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.