GN 722.6 Indexing Plungers Steel, Lock-Out, with Mounting Flange, with Pull Ring

Photo

GN 722.6 Steel Indexing Plungers, Lock-Out, with Mounting Flange, with Pull Ring Type: C - With pull ring, lock-out
Finish: SW - Black, RAL 9005, textured finish
Type: C - With pull ring, lock-out
Finish: SW - Black, RAL 9005, textured finish
GN 722.6 Steel Indexing Plungers, Lock-Out, with Mounting Flange, with Pull Ring Type: C - With pull ring, lock-out
Finish: SW - Black, RAL 9005, textured finish GN 722.6 Steel Indexing Plungers, Lock-Out, with Mounting Flange, with Pull Ring Type: C - With pull ring, lock-out
Finish: ZB - Zinc plated, blue passivated finish

Product description

Information

With indexing plungers GN 722.6, the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ZB and SW versions are designed for applications in steel construction.

The type with rest position is used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the locking pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even with rough applications or in case of contamination.

For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

Guide
Steel precision casting

  • Zinc plated, blue passivated finishZBZB
  • Zinc plated and powder coated
    Black, RAL 9005, textured finishSWSW

Pull ring
Steel precision casting
Zinc plated, blue passivated finish


Plunger pin
Steel, zinc plated, blue passivated finish


Spring
Stainless steel AISI 316Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 722.6 Steel Indexing Plungers, Lock-Out, with Mounting Flange, with Pull Ring sketch

Part Options / Table

Type

CWith pull ring, lock-out
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002/-0.01
Bore +0.004/+0.012
s+0.012d2 +0.012d3d4h1h2k1k2k3l1 ≈l2l3l4 ≈l5l6mA/F
in mm
Spring load ≈
Initial

End
0.3150.790.2400.2401.340.240.300.060.300.710.472.680.551.382.011.631.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.3940.790.2400.2401.340.240.300.060.300.710.472.680.551.382.011.631.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.4720.790.2400.2401.340.240.300.060.300.710.472.680.551.382.011.631.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.5510.790.2400.2401.340.240.300.060.300.710.472.680.551.382.011.631.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.6301.180.3980.3981.890.350.590.200.551.340.394.020.792.133.072.363.152.17174.95 lbf (22 N)15.74 lbf (70 N)
0.7871.180.3980.3981.890.350.590.200.551.340.394.020.792.133.072.363.152.17174.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

3D Product Configurator
Pin diameter d1
Square s
Type

Finish
SW
ZB

Selected Part

Total US Dollars (net)
$22.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$22.20
5099$20.35
100249$18.50
≥ 250$16.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.405 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 722.6-8-20-C-SWGN 722.6-8-20-C-ZBGN 722.6-10-20-C-SWGN 722.6-10-20-C-ZBGN 722.6-12-20-C-SWGN 722.6-12-20-C-ZBGN 722.6-14-20-C-SWGN 722.6-14-20-C-ZBGN 722.6-16-30-C-SWGN 722.6-16-30-C-ZBGN 722.6-20-30-C-SWGN 722.6-20-30-C-ZB
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.