GN 7403 Breather Strainers Aluminum, with Stainless Steel Mesh

Photo

GN 7403 Aluminum Breather Strainers, with Stainless Steel Mesh

Product description

Information

Breather strainers GN 7403 are used in enclosure and device construction. In an enclosure wall, they ensure pressure compensation between the enclosure interior and the outside.

Any possible dirt and dust particles carried by the medium, usually gas, are prevented from being exchanged, depending on the mesh size. This protects the inside of the device from contamination and also protects the environment from any exiting dust.

The outer diameter of the enclosures with recessed hex is chosen to match screw-in holes for tube connections according to DIN 3852.

The seal is embedded in a radial groove and can therefore not be lost or squeezed out during the tightening operation.

Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.

Specification

Body
AluminumAL


Strainer
Stainless steel mesh AISI 304


Strainer bezel
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Seal / O-ring
Rubber NBR (Perbunan®)


RoHS

Accessory

Thin Hex Nuts GN 7430

On request

Body in brass
Other mesh size
Other strainer material

Technical drawing

3D
Hide technical drawing
GN 7403 Aluminum Breather Strainers, with Stainless Steel Mesh sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe thread

Fine thread
Mesh size
in µm
d2d3l1l2s
G 1/2M 20 x 1.53.9419.691.020.390.330.300.91
G 3/4M 26 x 1.53.9419.691.260.550.350.311.18
G 1M 33 x 1.53.9419.691.570.790.430.331.42

Build & Price

3D Product Configurator
Material

Pipe thread d1
Fine thread d1
Mesh size

Selected Part

Total US Dollars (net)
$9.88
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$9.88
5099$9.06
100249$8.24
≥ 250$7.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.