GN 7403.1 Strainers Stainless Steel

Photo

GN 7403.1 Stainless Steel Strainers
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Strainers GN 7403.1 are adapted for use as replacements for strainer fittings GN 7405. They are also suitable for the application-specific assembly of upstream or downstream protection devices.

Particles carried by fluid or gaseous media can be prevented from passing through, depending on the mesh size. Units or housing interiors are thereby protected from foreign objects, which could impair function or service life due to their size.

The installation space required is shown in the drawing. An additional O-ring for sealing is usually fitted at the circumference.

Specification

Strainer
Stainless steelNI mesh AISI 304


Strainer bezel
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

RoHS

On request

Other mesh sizes
Plastic strainer mesh

Technical drawing

3D
Hide technical drawing
GN 7403.1 Stainless Steel Strainers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal sizeMesh size
in µm
bd1d2d3d4 +0.004d5 ±0.002s1 +0.004s2 -0.004Suitable
O-ring
Suitable for
nominal size d
of GN 7405
0.553.9419.690.160.650.620.390.6540.7360.1570.07916 x 2G 3/8
0.713.9419.690.160.810.780.550.8110.8940.1570.07920 x 2G 1/2
0.943.9419.690.161.051.010.791.0471.1300.1570.07926 x 2G 3/4

Build & Price

3D Product Configurator
Material

Nominal size
Mesh size

Selected Part

Total US Dollars (net)
$2.35
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.35
100249$2.16
250499$1.96
≥ 500$1.76
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.