GN 743.3 Fluid Sight Glasses Brass, with ESG Safety Glass

Photo

GN 743.3 Brass Fluid Sight Glasses, with ESG Safety Glass Type: A - With reflector
Type: A - With reflector
GN 743.3 Brass Fluid Sight Glasses, with ESG Safety Glass Type: A - With reflector GN 743.3 Brass Fluid Sight Glasses, with ESG Safety Glass Type: B - Without reflector

Product description

Information

Fluid sight glasses GN 743.3 offer a scratch proof sight glass of high stability. The placement of the seal on the outer diameter of the glass eliminates leakage independent from over or under tightening of the sight glass.

The outer diameter of these fluid sight glasses with recessed hex is matched to screw-in holes for pipe fittings according to DIN 3852.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Specification

Body
Brass CuZn40Pb2


Reflector
Plastic
Technopolymer (Polysulfon)


Sight glass
ESG safety glass
Tempearture resistant up to 356 °F (180 °C)


Seals
Rubber FPM (Viton®)
Identification by non-black coloring of the seal


RoHS

Accessory

Thin Hex Nuts GN 7430

On request

EPDM seals

Technical drawing

3D
Hide technical drawing
GN 743.3 Brass Fluid Sight Glasses, with ESG Safety Glass sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3l1l2s
0.43G 3/8M 16 x 1.5-0.870.310.300.79
0.55G 1/2M 20 x 1.5-1.020.330.300.91
0.71G 3/4M 26 x 1.5M 27 x 1.51.260.350.311.18
0.94G 1M 33 x 1.5-1.570.430.331.42

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2
Type


Selected Part

Total US Dollars (net)
$13.63
In Stock: 21
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$13.63
5099$12.49
100249$11.36
≥ 250$10.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.