GN 784.1 Mounting Flanges Stainless Steel, for Swivel Ball Joints GN 784

Photo

GN 784.1 Stainless Steel Mounting Flanges, for Swivel Ball Joints GN 784
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Mounting flanges GN 784.1 are assembled from below onto swivel ball joints GN 784. A half length tapere grooved pin prevents any rotation.

The flange enables swivel ball joints to be mounted from the top side. The d2 section with the three d3 drill holes is configured so that standard screws with washers can be used.

The half length tapere grooved pin is mounted on the flange. The countersunk screw is supplied loose.

Specification

Mounting flange
Stainless steel AISI 304
Matte, tumbled finishMT


Countersunk screw DIN 7991
Stainless steel AISI 304


Half length tapere grooved pin DIN 8745
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 784.1 Stainless Steel Mounting Flanges, for Swivel Ball Joints GN 784 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
Swivel ball joint-Ø
GN 784
d1d2d3d4d5h1h2ms
0.911.651.280.18M 50.080.240.330.280.10
1.221.931.570.18M 60.120.240.410.350.12
1.542.361.970.22M 80.160.390.570.470.16
1.932.762.360.22M 80.160.390.570.630.16

Build & Price

3D Product Configurator
Diameter d1
Finish

Selected Part

Total US Dollars (net)
$16.43
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.43
5099$15.06
100249$13.70
≥ 250$12.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 784.1-42-MTGN 784.1-49-MTGN 784.1-60-MTGN 784.1-70-MT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.