GN 808.2 Universal Joint Shafts with Friction Bearing Steel, with Extended Shaft Length

Photo

GN 808.2 Steel Universal Joint Shafts with Friction Bearing, with Extended Shaft Length

Product description

Information

GN 808.2 universal joint shafts with friction bearing do not only bridge the misaligenment of two shafts, but at the same time they offer an added length compensation, which, depending on the overall lenght l1, enables a corresponding extension dimension l2. The power transmission is achieved by two DIN 808 universal joints (type EG), a spline shaft and a sliding sleeve.

It is important to check the accuracy when connecting the spline shaft to the sliding sleeve, the markings -> <- have to be opposite to each other. Any kind of misconnection leads to an irregular output and to a quick abrasion.

Specification

Body
Steel, plain finish


Joint bearing surfaces / pins / bearing sleeves
Case-hardened


RoHS

On request

Diifferent lengths l1 - l2
Bores without keyway
Bores with square
Bores with hex
Additional bores or d2 with different bores
Version in stainless steel

Technical drawing

3D
Hide technical drawing
GN 808.2 Steel Universal Joint Shafts with Friction Bearing, with Extended Shaft Length sketch

Part Options / Table

Bore code

KWith keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
with keyway
l1 - l2d3l3
Guide
length
l5+0.04
Max. assembly
length of the shaft
0.87K 10140-30160-40180-60230-100--0.871.181.890.47
0.98K 12160-30180-45200-70250-105300-150-1.021.572.200.51
1.10K 14170-30200-60220-80280-140350-200400-2501.141.572.360.51
1.26K 16190-30210-40240-80275-115380-210400-2301.261.572.680.63
1.42K 18230-50270-100290-110400-220500-320-1.461.572.910.67
1.65K 20250-50290-90320-120420-220500-300-1.651.773.230.71
1.77K 22270-50330-100470-240---1.851.973.740.87
1.97K 25295-50350-100420-170500-245--2.051.974.251.02
2.28K 30330-50370-85400-110500-220--2.282.364.801.14

Build & Price

3D Product Configurator
Outside diameter d1
Bore code

Bore with keyway d2
Lengths l1 - l2

Selected Part

Total US Dollars (net)
$272.21
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$272.21
2549$249.53
5099$226.85
≥ 100$204.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.683 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.