GN 817.7 Indexing Plungers Stainless Steel, Pneumatically Operated

Photo

GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: A - Pneumatically single-acting, retract by spring force
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m
Type: A - Pneumatically single-acting, retract by spring force
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m
GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: A - Pneumatically single-acting, retract by spring force
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: A - Pneumatically single-acting, retract by spring force
Coding: OP - Without position query GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract
Coding: OP - Without position query GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: E - Pneumatically single-acting, protrude by spring force
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m

IO-Link

IO-Link is the first standardised IO technology worldwide (IEC 61131-9) for the communication with sensors and also actuators. The powerful point-to-point communication is based on the long established 3-wire sensor and actuator connection without additional requirements regarding the cable material. So, IO-Link is no fieldbus but the further development of the existing, tried-and-tested connection technology for sensors and actuators.

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 817.7 with pneumatic operation can be easily and securely integrated into automated processes and can be positioned at locations where hand operation of the indexing plunger is not possible. Thanks to the material used, the indexing plungers are also suitable for more aggressive environments.

An integrated magnet allows the plunger pin position to be queried electronically by a sensor. The end limits (protruding and retracted position) are taught-in via the operating element on the sensor cable. They each send a high signal, which is indicated by the respective LED and can be processed by a machine control, for example.

The sensor electronics can also be accessed via IO-Link and offer the ability to set and read out the switching points and to block the teach button on the operating element. To avoid interference, no external magnetic fields should act on the indexing plunger. The pneumatic indexing plungers are supplied with a lock nut. With coding BS0.4, the sensor, sensor clip and an allen wrench are also supplied loose.

Specification

Body
Stainless steel AISI 303
Plunger pin surface hardened


Rod seal
Polyurethane (PUR)


Piston seal and O-ring
Acrylonitrile butadiene rubber (NBR)


Magnet
Neodymium, iron, boron (NdFeB)


Sensor

  • Housing
    Polyamide (PA), black
  • Cable and plug
    Outer sheath polyurethane (PUR), black

Sensor clip
Polyacetal (POM), black


Hex nut ISO 8675
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated sketch

Part Options / Table

Type

DPneumatically double-acting, protrude / retract
APneumatically single-acting, retract by spring force
EPneumatically single-acting, protrude by spring force

Coding

OPWithout position query
BS0,4Position query on both sides, with plug, cable 0.4 m
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1d2d3d4l2l3l4l5l6
min.
A/F1A/F2
0.2360.35M 12 x 1.5M 30.832.870.870.390.940.160.750.71
0.3150.47M 16 x 1.5M 30.832.991.020.390.940.160.750.94
0.3940.47M 16 x 1.5M 30.832.991.020.390.940.160.750.94
0.4720.59M 20 x 1.5M 30.832.991.340.390.940.160.751.18
Show / Hide columns
Dimensions in: Inch (change to Metric)
Type D
Force F at 6 bar ≈
When protruding


When retracting
Type A
Spring force F ≈
Retracted


Protruding
Type E
Spring force F ≈
Retracted


Protruding
14.61 lbf (65 N)11.24 lbf (50 N)2.70 lbf (12 N)5.85 lbf (26 N)5.85 lbf (26 N)2.70 lbf (12 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2
Type



Coding


Assembly Instructions

MD817.7{St:_}MT-42139-0

The radial position of the sensor cable can be freely determined when installing the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hexagon socket screw of the sensor.
  3. Clip the sensor clip into the ring groove of the indexing plunger and then adjust the position by turning, if necessary.
  4. During commissioning, teach the sensor to the end positions via the operating element or IO-Link in accordance with the operating instructions supplied with the sensor.

Pneumatic Properties

Operating pressure

4 - 6 bar

Operating medium

Filtered, dried air, unoiled or oiled

Temperature range

-4 °F ... +176 °F (-20 °C ... +80 °C)

Electrical Properties of the Sensor

Output function

2x normally open (NO)

MD817.7{St:_}SB-41850-0

Output type

2x PNP

Supply voltage

12 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

4-pole connector M8x1,
freely rotating with knurled screw connection

MD817.7{St:_}SB-41852-0

Protection class

IP 67

Power consumption

≤ 15 mA

Voltage drop

≤ 2.2 V

Protection class

III

Temperature range

-4 °F ... +167 °F (-20 °C ... +75 °C)

Shock and vibration resistance

30 g, 11 ms / 10 - 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

Activation impulse suppression

Yes

Communication interface

IO-Link (V1.0)
Cycle time 2.3 ms
Process data length 2 bits
Process data structure:
Bit 0 = Switching signal Q1
Bit 1 = Switching signal Q2
Bit 2...7 = Empty

Approvals,
conformity declarations

CE marking IO-Link

Selected Part

Total US Dollars (net)
$123.92
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$123.92
1024$113.59
2549$103.27
≥ 50$92.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.390 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 817.7-6-9-M12x1,5-D-OPGN 817.7-6-9-M12x1,5-A-OPGN 817.7-6-9-M12x1,5-E-OPGN 817.7-6-9-M12x1,5-D-BS0,4GN 817.7-6-9-M12x1,5-A-BS0,4GN 817.7-6-9-M12x1,5-E-BS0,4GN 817.7-8-12-M16x1,5-D-OPGN 817.7-8-12-M16x1,5-A-OPGN 817.7-8-12-M16x1,5-E-OPGN 817.7-8-12-M16x1,5-D-BS0,4GN 817.7-8-12-M16x1,5-A-BS0,4GN 817.7-8-12-M16x1,5-E-BS0,4GN 817.7-10-12-M16x1,5-D-OPGN 817.7-10-12-M16x1,5-A-OPGN 817.7-10-12-M16x1,5-E-OPGN 817.7-10-12-M16x1,5-D-BS0,4GN 817.7-10-12-M16x1,5-A-BS0,4GN 817.7-10-12-M16x1,5-E-BS0,4GN 817.7-12-15-M20x1,5-D-OPGN 817.7-12-15-M20x1,5-A-OPGN 817.7-12-15-M20x1,5-E-OPGN 817.7-12-15-M20x1,5-D-BS0,4GN 817.7-12-15-M20x1,5-A-BS0,4GN 817.7-12-15-M20x1,5-E-BS0,4

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.