GN 822.6 Mini Indexing Plungers Steel, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism

Photo

GN 822.6 Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism Type: B - Non lock-out
Type: B - Non lock-out
GN 822.6 Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism Type: B - Non lock-out GN 822.6 Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism Type: C - Lock-out

Product description

Information

Mini indexing plungers GN 822.6 feature small, compact dimensions.

Based on the principle of the mini indexing plungers GN 822, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads. They provide a reasonably priced alternative to the indexing plungers GN 607 / GN 607.1 of the appropriate sizes.

Plungers are inserted into position by holding them by the knurled knob. The wrench flats on the lock nut are exposed when the pin is retracted, so that the plunger can be easily tightened by means of an open-end wrench.

Type C offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. After retracting the plunger pin, turn the knob 30 degrees, release the knob and it will stay in the retracted position via the indexing lock. In the rest position, the lock-out mechanism is completely concealed by the knob.

Thin hex nuts GN 909 are to be ordered separately.

Specification

Threaded body
Steel, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

RoHS

On request

With red knob

Technical drawing

3D
Hide technical drawing
GN 822.6 Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism sketch

Part Options / Table

Type

BNon lock-out
CLock-out
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001 / +0.003
d2d2d3d4l1l2
min.
l3kA/FSpring load ≈
Initial

End
0.1555/16 x 24-0.830.591.080.200.240.650.390.90 lbf (4 N)2.70 lbf (12 N)
0.1863/8 x 24-0.980.711.340.240.310.790.471.35 lbf (6 N)3.60 lbf (16 N)
0.2491/2 x 20-1.100.791.590.280.390.930.552.25 lbf (10 N)5.17 lbf (23 N)
0.3115/8 x 18-1.300.911.870.390.471.000.672.47 lbf (11 N)7.87 lbf (35 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001 / +0.003
d2d2d3d4l1l2
min.
l3kA/FSpring load ≈
Initial

End
0.157M 8M 8 x 10.830.591.080.200.240.650.390.90 lbf (4 N)2.70 lbf (12 N)
0.197M 10M 10 x 10.980.711.340.240.310.790.471.35 lbf (6 N)3.60 lbf (16 N)
0.236M 10M 10 x 10.980.711.340.240.310.790.471.35 lbf (6 N)3.60 lbf (16 N)
0.236M 12M 12 x 1.51.100.791.590.280.390.930.552.25 lbf (10 N)5.17 lbf (23 N)
0.276M 12M 12 x 1.51.100.791.590.280.390.930.552.25 lbf (10 N)5.17 lbf (23 N)
0.315M 16M 16 x 1.51.300.911.870.390.471.000.672.47 lbf (11 N)7.87 lbf (35 N)
0.394M 16M 16 x 1.51.300.911.870.390.471.000.672.47 lbf (11 N)7.87 lbf (35 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2

Inch


Metric


Fine thread d2
Type


Selected Part

Total US Dollars (net)
$7.90
In Stock: 208
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.90
100249$7.24
250499$6.58
≥ 500$5.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 822.6-0,155-5/16x24-BGN 822.6-0,155-5/16x24-CGN 822.6-0,186-3/8x24-BGN 822.6-0,186-3/8x24-CGN 822.6-0,249-1/2x20-BGN 822.6-0,249-1/2x20-CGN 822.6-0,311-5/8x18-BGN 822.6-0,311-5/8x18-CGN 822.6-4-M8-BGN 822.6-4-M8-CGN 822.6-4-M8x1-BGN 822.6-4-M8x1-CGN 822.6-5-M10-BGN 822.6-5-M10-CGN 822.6-5-M10x1-BGN 822.6-5-M10x1-CGN 822.6-6-M10-BGN 822.6-6-M10-CGN 822.6-6-M10x1-BGN 822.6-6-M10x1-CGN 822.6-6-M12-BGN 822.6-6-M12-CGN 822.6-6-M12x1,5-BGN 822.6-6-M12x1,5-CGN 822.6-7-M12-BGN 822.6-7-M12-CGN 822.6-7-M12x1,5-BGN 822.6-7-M12x1,5-CGN 822.6-8-M16-BGN 822.6-8-M16-CGN 822.6-8-M16x1,5-BGN 822.6-8-M16x1,5-CGN 822.6-10-M16-BGN 822.6-10-M16-CGN 822.6-10-M16x1,5-BGN 822.6-10-M16x1,5-C

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.