GN 822.9 Mini Indexing Plungers Stainless Steel, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount

Photo

GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount Type: BN - Non lock-out, with stainless steel knob
Type: BN - Non lock-out, with stainless steel knob
GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount Type: BN - Non lock-out, with stainless steel knob GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount Type: B - Non lock-out, with plastic knob GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount Type: C - Lock-out, with plastic knob GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount Type: CN - Lock-out, with stainless steel knob
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 822.9 mini indexing plungers feature small, compact dimensions. They are mounted by countersunk screws.

Type C / CN offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. After retracting the plunger pin, turn the knob 30 degrees, release the knob and it will stay in the retracted position via the indexing lock.

These mini indexing plungers present an affordable alternative to the GN 608.5 and GN 608.6 indexing plungers.

Specification

Body with mounting plate
Stainless steel AISI 304


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Knob Type B / C
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Knob Type BN / CN
Stainless steel AISI CF-8

  • Matte shot-blasted finish
  • Not removable

RoHS

On request

With red knob

Technical drawing

3D
Hide technical drawing
GN 822.9 Stainless Steel Mini Indexing Plungers, Lock-Out and Non Lock-Out, with Hidden Lock Mechanism, Plate Mount sketch

Part Options / Table

Type

BNon lock-out, with plastic knob
BNNon lock-out, with stainless steel knob
CLock-out, with plastic knob
CNLock-out, with stainless steel knob
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001 / +0.003
l1b1b2d2 -0.002 / -0.004d3d4kl2l3l4l5
Stroke
Spring load ≈
Initial

End
0.160.200.391.380.590.310.830.170.980.810.080.080.200.90 lbf (4 N)2.70 lbf (12 N)
0.200.240.471.570.710.390.980.171.181.000.100.080.241.35 lbf (6 N)3.60 lbf (16 N)
0.240.240.471.570.710.390.980.171.181.000.100.080.241.35 lbf (6 N)3.60 lbf (16 N)
0.310.390.791.970.910.551.300.211.501.380.100.120.392.47 lbf (11 N)7.87 lbf (35 N)
0.390.390.791.970.910.551.300.211.501.380.100.120.392.47 lbf (11 N)7.87 lbf (35 N)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1
Type




Selected Part

Total US Dollars (net)
$27.25
In Stock: 13
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$27.25
100249$24.98
250499$22.71
≥ 500$20.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.081 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.