GN 827.1 Knurled Nuts Stainless Steel, for Adjusting Screws GN 827

Photo

GN 827.1 Stainless Steel Knurled Nuts, for Adjusting Screws GN 827
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knurled nuts GN 827.1 are used in conjunction with adjusting screws GN 827 to secure settings and positions in place by counterlocking.

On processing and assembly equipment where fixtures and jigs have to be changed repeatedly, the combination of adjusting screws GN 827, knurled nuts GN 827.1 and bearing blocks GN 828 of the types UA and UB allows for particularly simple changing processes, ensuring that settings are retained even between uses.

Specification

Stainless steelNG AISI 304
Matte shot-blasted finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 827.1 Stainless Steel Knurled Nuts, for Adjusting Screws GN 827 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3hk
M 6 x 10.390.630.240.20
M 8 x 10.550.790.310.24
M 10 x 10.630.940.350.28

Build & Price

3D Product Configurator
Thread d1
Material

Selected Part

Total US Dollars (net)
$6.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$6.37
5099$5.84
100249$5.31
≥ 250$4.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.