GN 828 Bearing Blocks Aluminum, for Adjusting Screws GN 827

Photo

GN 828 Aluminum Bearing Blocks, for Adjusting Screws GN 827 Type: A - With thread, mounting from the top
Type: A - With thread, mounting from the top
GN 828 Aluminum Bearing Blocks, for Adjusting Screws GN 827 Type: A - With thread, mounting from the top GN 828 Aluminum Bearing Blocks, for Adjusting Screws GN 827 Type: UA - With slot, mounting from the top GN 828 Aluminum Bearing Blocks, for Adjusting Screws GN 827 Type: UB - With slot, mounting from the front

Product description

Information

Bearing blocks GN 828 are used in combination with adjusting screws GN 827 for simple adjustment and positioning tasks.

On processing and assembly equipment where fixtures and jigs have to be changed repeatedly, the combination of adjusting screws GN 827, knurled nuts GN 827.1 and bearing blocks GN 828 of the types UA and UB allows for particularly simple changing processes, ensuring that settings are retained even between uses.

Type A or an existing thread in the mounting plate can be used on the opposing part.

Specification

Body
AluminumAM
Matte tumbled finish


Reference line
Laser-engraved, black discharged


RoHS

Accessory

Adjusting Screws GN 827
Knurled Nuts GN 827.1

Technical drawing

3D
Hide technical drawing
GN 828 Aluminum Bearing Blocks, for Adjusting Screws GN 827 sketch

Part Options / Table

Type

AWith thread, mounting from the top
UAWith slot, mounting from the top
UBWith slot, mounting from the front
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
Type A
d1 +0.024 / +0.016
Bore
Type UA / UB
h1

Type A


Type UA


Type UB
-0.002d2h2h3h4kLength lm
M 6 x 10.2360.200.390.790.390.590.980.390.590.790.3940.180.240.200.060.221.380.87
M 8 x 10.3150.310.590.790.470.791.180.590.791.180.4720.220.310.240.100.261.570.98
M 10 x 10.3940.390.791.180.590.791.180.790.981.380.5910.260.390.300.140.341.771.18

Build & Price

3D Product Configurator
Thread d1 (Type A)
Bore d1 (Type UA / UB)
Type



Height h1 (Type A)
Height h1 (Type UA)
Height h1 (Type UB)
Material

Selected Part

Total US Dollars (net)
$15.00
In Stock: 22
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.00
5099$13.75
100249$12.50
≥ 250$11.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.038 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.