GN 832 Toggle Latches Steel / Stainless Steel

Photo

GN 832 Steel / Stainless Steel Toggle Latches Material: ST - Steel
Material: ST - Steel
GN 832 Steel / Stainless Steel Toggle Latches Material: ST - Steel GN 832 Steel / Stainless Steel Toggle Latches Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 832 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof.

The components to be linked are held in position by the elasticity of the hook latch.

The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.

The drilling d3 can be fitted with a safety pin to immobilize the closed toggle latch so that it cannot be inadvertently released.

The catch bracket is included.

Specification

SteelST, zinc plated, blue passivated finish

Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 832 Steel / Stainless Steel Toggle Latches sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
b1b2b3b4b5b6d1d2d3
55124 lbf (550 N)0.910.670.551.730.511.180.080.130.10
150337 lbf (1500 N)1.340.910.792.760.751.690.120.160.12
200450 lbf (2000 N)1.691.181.023.541.062.600.160.210.21
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh1h2l1l2l3m1m2m3m4r ≈
550.430.354.022.361.340.370.490.200.471.02
1500.490.435.513.391.500.510.890.310.791.18
2000.750.597.524.372.260.391.240.591.001.42

Build & Price

3D Product Configurator
Size
Material


Selected Part

Total US Dollars (net)
$2.31
In Stock: 434
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$2.31
5099$2.12
100249$1.93
≥ 250$1.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.