GN 8330 Toggle Latches Steel

Photo

GN 8330 Steel Toggle Latches Type: A - Without spring cotter pin
Type: A - Without spring cotter pin
GN 8330 Steel Toggle Latches Type: A - Without spring cotter pin GN 8330 Steel Toggle Latches Type: B - With spring cotter pin

Product description

Information

The outstanding features of toggle latches GN 8330 are, superior functionality and design. The integrated spring mechanism holds the toggle lever and the latch hook in the open position and allows effortless operation.

Once the dead center is exceeded, the elasticity of the sheet metal parts will cause the latch hook to close. In the clamped position, the required drill hole spacing is m2.

With the stroke w of the latch hook, the components to be joined can be drawn together during clamping.

The locking mechanism can be secured against opening inadvertently using spring wire safety pins. The wire safety pin is placed into the d2 bore hole. Where required, a lead seal with wire may also be attached via d2.

The retaining force given in the table is a guide value for the potentially static tensile stress load acting on the latch hook. Depending on the conditions of use (e.g. when exposed to vibrations or shock impact), the retaining force may be impaired.

Specification

Toggle latch assembly
SteelST, zinc plated, blue passivated finish


RoHS

Accessory

Spring Cotter Pins GN 8330.1

Technical drawing

3D
Hide technical drawing
GN 8330 Steel Toggle Latches sketch

Part Options / Table

Type

AWithout spring cotter pin
BWith spring cotter pin
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1FH
Holding capacity
b2d1d2hl1l2l3l4m1m2m3m4m5m6w ≈
0.5922.48 lbf (100 N)0.370.130.060.312.090.980.671.240.370.53 +0.01180.24-0.330.120.43
0.7967.44 lbf (300 N)0.510.130.070.392.991.340.981.730.311.14 +0.01970.31-0.870.160.35
1.14135 lbf (600 N)0.790.170.100.594.372.201.382.640.791.53 +0.01970.51-1.100.280.43
1.57270 lbf (1200 N)1.140.170.120.795.983.151.933.501.262.26 +0.01970.630.551.570.430.75

Build & Price

3D Product Configurator
Width b1
Material

Type


Description of Function

Sketch GN 8330 1.

If not operated (i.e. not in the clamping position), both the locking lever and the clamping hook are held in the position shown, kept in place by two torsion springs.

Sketch GN 8330 2.

Lifting the locking lever will swivel the clamping hook into the level of the catch bracket.

Sketch GN 8330 3.

For the clamping action, the clamping hook is pressed into the catch bracket and the locking lever is at the same time turned into the starting (retaining) position.

Sketch GN 8330 4.

To release, simply lift the locking lever.

Selected Part

Total US Dollars (net)
$9.30
In Stock: 99
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$9.30
5099$8.53
100249$7.75
≥ 250$6.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.034 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.