GN 911 Adjustable Levers Zinc Die-Cast, for Connector Clamps / Linear Actuator Connectors

Photo

GN 911 Zinc Die-Cast Adjustable Levers, for Connector Clamps / Linear Actuator Connectors

Product description

Information

Adjustable levers GN 911 replace the socket cap screws DIN 912 of connector clamps and linear actuator connectors.

The table of dimensions of the connector clamps and linear actuator connectors shows the matching lever for each screw location.

Specification

Lever body
Zinc die-cast
Powder coated
Silver, RAL 9006, textured finishSRSR


Threaded stud / retaining screw
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 911 Zinc Die-Cast Adjustable Levers, for Connector Clamps / Linear Actuator Connectors sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1l2d2h1h2
1.77M 60.79----0.390.351.34
2.48M 60.79----0.390.471.73
2.48M 80.981.181.381.571.970.510.491.65
3.07M 80.981.181.381.571.970.510.592.05
3.07M 101.381.972.172.362.560.630.631.97
3.62M 101.381.972.172.362.560.630.632.36

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Thread length l2
Color
SR

Selected Part

Total US Dollars (net)
$13.10
In Stock: 131
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$13.10
1024$12.01
2549$10.92
≥ 50$9.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.090 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.