ISO 4035 Thin Hex Nuts Steel

Photo

ISO 4035 Steel Thin Hex Nuts Finish: BT - Blackened finish
Finish: BT - Blackened finish
ISO 4035 Steel Thin Hex Nuts Finish: BT - Blackened finish ISO 4035 Steel Thin Hex Nuts Finish: ZB - Zinc plated, blue passivated finish

Product description

Information

Thin hex nuts ISO 4035 are used in bolted connections, e.g. as lock nuts to lock components and prevent accidental loosening, turning or shifting.

In addition, the nuts are also used together with indexing plungers, cam action indexing plungers, guide bushings or rod end bearings.

The flat design makes the hex nuts ideal for shorter threads. When mounting indexing plungers, they reduce the adjustment range only slightly, which may be of significance especially when using two lock nuts.

Specification

Steel
Property class04

  • Blackened finishBTBT
  • Zinc plated, blue passivated finishZBZB

RoHS

On request

Other threads

Technical drawing

3D
Hide technical drawing
ISO 4035 Steel Thin Hex Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dbes
M 60.130.440.39
M 80.160.570.51
M 100.200.700.63
M 120.240.790.71
M 160.311.060.94
M 200.391.301.18

Build & Price

3D Product Configurator
Thread d
Property class

Finish
BT
ZB

Selected Part

Total US Dollars (net)
$0.17
In Stock: 24
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.17
100249$0.16
250499$0.15
≥ 500$0.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

ISO 4035-M6-04-BTISO 4035-M6-04-ZBISO 4035-M8-04-BTISO 4035-M8-04-ZBISO 4035-M10-04-BTISO 4035-M10-04-ZBISO 4035-M12-04-BTISO 4035-M12-04-ZBISO 4035-M16-04-BTISO 4035-M16-04-ZBISO 4035-M20-04-BTISO 4035-M20-04-ZB

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.