LKX-SPO Heavy Duty Stainless Steel Nylon Wheel Swivel Casters with Plate Mounting, Heavy Duty Bracket Series

Photo

 LKX-SPO Heavy Duty Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: G - Plain bearing

Product description

Information

Load capacity range 350-800 kg.

High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.

Load capacity is based on manual operation.

Specification

  • Bracket
    • High-quality stamped 304 stainless steel with plate mounting
    • Swivel bracket with twin ball race in the swivel head
    • Heavy duty central king pin
    • All metal parts including balls, central king pin, and axle material are made of stainless steel
    • Polished surface

  • Wheel
    • Hardness 70° Shore A
    • High quality nylon, injection molded
    • Color-natural white

RoHS

On request

  • Individual wheels, series SPO

Technical drawing

3D
Hide technical drawing
 LKX-SPO Heavy Duty Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Version

P3Plate size (140 mm x 110 mm)

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
54.921.576.10140 x 110105 x 75-80M10 / 3/8"1.89764 lbf (3400 N)
65.911.977.76140 x 110105 x 75-80M10 / 3/8"2.481754 lbf (7800 N)
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.561754 lbf (7800 N)

Build & Price

3D Product Configurator
D
Version

Type

Selected Part

Total US Dollars (net)
$172.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$172.16
2549$157.82
5099$143.47
≥ 100$129.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.377 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LKX-SPO-125-P3-GLKX-SPO-150-P3-GLKX-SPO-200-P3-G