Crank handles MH-PGR are for applications where the hand piece must not protrude.
Pulling the handle up from the crank arm, the spring locks the hand piece stem into the cone receptacle and is firmly locked in the operating position.
By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.
The spring holds the hand piece firmly in both positions.
Specification
Crank body
Nylon plastic
Glass fiber reinforced
Operating temperature up to 230° F (110° C)
Black, matte finish
Hub bushing
Steel, zinc plated
Retractable handle PGR
Nylon plastic
Black, matte finish
Retractable mechanism
Chrome plated steel hub
Zinc plated steel stem
RoHS
On request
Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.385 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351