Part Options / Table
Show / Hide columns
Part Number | d1 | h1 | b | d2 | d3 | d4 | h2 | h3 | h4 | k |
|
|
|
|
|
|
|
|
|
|
|
A79871 | M 16 | 2.17 | 1.97 | 1.65 | 2.36 | M 5 | 0.79 | 1.30 | 2.40 | 1.57 |
A79897 | M 16 | 3.54 | 1.97 | 1.65 | 2.36 | M 5 | 0.79 | 1.30 | 3.66 | 1.57 |
A79749 | M 20 | 2.72 | 1.97 | 1.97 | 2.76 | M 6 | 0.98 | 1.61 | 3.03 | 1.97 |
A79764 | M 20 | 4.29 | 1.97 | 1.97 | 2.76 | M 6 | 0.98 | 1.61 | 4.57 | 1.97 |
Filter combination produces no result.
Show / Hide columns
Metric
d1 | h1 | b | d2 | d3 | d4 | h2 | h3 | h4 | k |
|
|
|
|
|
|
|
|
|
|
M 16 | 2.17 | 1.97 | 1.65 | 2.36 | M 5 | 0.79 | 1.30 | 2.40 | 1.57 |
M 16 | 3.54 | 1.97 | 1.65 | 2.36 | M 5 | 0.79 | 1.30 | 3.66 | 1.57 |
M 20 | 2.72 | 1.97 | 1.97 | 2.76 | M 6 | 0.98 | 1.61 | 3.03 | 1.97 |
M 20 | 4.29 | 1.97 | 1.97 | 2.76 | M 6 | 0.98 | 1.61 | 4.57 | 1.97 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$68.46
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 24 | $68.46 |
25 | 49 | $62.76 |
50 | 99 | $57.05 |
≥ 100 | | $51.35 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.089 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.