NO. 6314 V Adjustable Plain Clamps Steel, with T-Slot Bolt

Photo

 NO. 6314 V Steel Adjustable Plain Clamps, with T-Slot Bolt

Product description

Information

Adjustable plain clamps No. 6314 V are particularly suitable for clamping low height workpieces. The clamping height can be adjusted by means of the adjusting screw (knurled or socket head positions).

Adjusting screw, T-slot bolt, washer and fixture nut are included as part of the assembly.

Specification

Plain clamp
Tempered steel, lacquer painted finish


T-slot bolt DIN 787
Forged steel

  • Milled T-slot guide faces and rolled thread
  • Property class 8.8

Knurled adjusting screw
Steel

  • Hardened
  • Property class 8.8

RoHS

Accessory

T-Slot Nuts DIN 508
Double Ended Threaded Studs DIN 6379

Technical drawing

3D
Hide technical drawing
 NO. 6314 V Steel Adjustable Plain Clamps, with T-Slot Bolt sketch

Part Options / Table

Type

BWith clamping bolt
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
a
Table slot size
d3
Clamp slot size
l1l6bd1d2□ eh1h2
min. - max.
(millimeter)
kl2l3l4l5
0.390.433.151.541.18M 10M 100.590.598 - 320.240.591.183.151.97
0.470.553.941.931.57M 12M 120.710.7910 - 400.280.831.573.942.56
0.470.553.943.701.57M 12M 120.710.7924 - 920.280.831.576.302.56
0.550.553.941.931.57M 12M 120.870.7910 - 380.310.831.573.942.56
0.550.553.943.701.57M 12M 120.870.7923 - 920.310.831.576.302.56
0.630.714.922.171.97M 16M 160.980.9813 - 480.351.021.774.923.35
0.630.714.923.541.97M 16M 160.980.9815 - 830.351.021.776.303.35
0.710.714.922.171.97M 16M 161.100.9813 - 460.391.021.774.923.35
0.710.714.923.541.97M 16M 161.100.9813 - 810.391.021.776.303.35
0.870.876.302.722.36M 20M 201.381.1816 - 650.551.182.366.304.33

Build & Price

3D Product Configurator
Table slot size a
Clamp slot size d3
Length l1
Length l6
Type

Selected Part

Total US Dollars (net)
$60.32
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$60.32
1024$55.29
2549$50.27
≥ 50$45.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.749 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.