RP 200 Ball Lock Pins Aluminum Grip, with Steel Shank, with Loss Protection Ring

Photo

 RP 200 Aluminum Ball Lock Pins, with Steel Shank, with Loss Protection Ring

Product description

Information

Ball lock pins RP 200 have a wide range of applications in fastening, locating, and alignment applications. The balls will not release until the push button on the knob is depressed. Once the push button is depressed, the balls retract into the shank allowing the pin to be inserted or removed into or out of a hole.

The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Shank pin
Steel 4130

  • Hardened, baked
  • Zinc plated

Knob
Aluminum 2024-T4, black anodized finish


Balls
Stainless steel AISI 440C


Key ring / inner spindle / spring
Stainless steel AISI 302


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4
Flanged Receptacles FR 100.2

On request

Pins in other diameters, materials, lengths, handle configurations and other modifications

Technical drawing

3D
Hide technical drawing
 RP 200 Aluminum Ball Lock Pins, with Steel Shank, with Loss Protection Ring sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1 +0.02/-0d2 ±0.005d3l2 +0/-0.03l3
max.
Location
bore
Double shear strength
0.250 -0.003/-0.0021.002.003.004.00--0.2890.810.2900.920.250 +0.0048318 lbf (37 kN)
0.313 -0.004/-0.0021.002.003.004.006.00-0.3750.810.3300.920.313 -0.001/+0.00412814 lbf (57 kN)
0.375 -0.003/-0.0021.001.502.002.503.004.000.4401.000.3651.010.375 +0.00418434 lbf (82 kN)
0.500 -0.003/-0.0022.003.004.006.00--0.5941.370.4601.270.500 +0.00532822 lbf (146 kN)
0.625 -0.003/-0.0022.003.004.00---0.7501.750.5801.650.625 +0.00551256 lbf (228 kN)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Selected Part

Total US Dollars (net)
$21.37
In Stock: 44
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$21.37
100249$19.59
250499$17.81
≥ 500$16.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.