WN 648 Rod End Bearings Steel, Tapped Type

Photo

WN 648 Steel Rod End Bearings, Tapped Type

Product description

Information

WN 648 rod end bearings are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, requiring linear, rotational or oscillatory motions.

The bearing socket is made of a special oil impregnated bronze material which makes these rod end bearings self-lubricating, maintenance-free, and guarantees lowest friction. In addition, these rod end bearings have less increase of clearance after longer operating hours than rod end bearings with PTFE surface, and therefore a higher life expectancy.

Specification

Housing
Low carbon steel

  • Zinc plated
  • Temperature resistant up to 300 °F (149 °C)

Bearing socket
Sintered bronze
Oil impregnated, self-lubricating


Internal ring
Low carbon steel

  • Zinc plated
  • Case-hardened

RoHS

Technical drawing

3D
Hide technical drawing
WN 648 Steel Rod End Bearings, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Right hand thread

Left hand thread
b1b2d3d4d5
Ball Ø
d6d7l1l2A/F
in inches
t
min.
w
Max.
tilting angle
Static load
0.190010 x 3210 x 32L0.310.250.300.750.430.410.311.061.440.310.5613°1800 lbf (8.0068 kN)
0.25001/4 x 281/4 x 28L0.380.280.350.750.510.470.381.311.690.380.7513°2300 lbf (10.2309 kN)
0.31255/16 x 245/16 x 24L0.440.340.440.880.620.500.441.381.810.440.7513°2900 lbf (12.8998 kN)
0.37503/8 x 243/8 x 24L0.500.410.511.000.710.690.561.632.130.560.9413°4300 lbf (19.1274 kN)
0.43757/16 x 207/16 x 20L0.560.440.581.130.800.750.631.812.370.631.0613°5350 lbf (23.798 kN)
0.50001/2 x 201/2 x 20L0.630.500.691.310.930.880.752.132.780.751.1915°8400 lbf (37.3651 kN)
0.62505/8 x 185/8 x 18L0.750.560.801.501.101.000.882.503.250.881.5015°9550 lbf (42.4805 kN)
0.75003/4 x 163/4 x 16L0.880.691.011.751.341.131.002.883.751.001.7514°10500 lbf (46.7063 kN)

Build & Price

3D Product Configurator
Bore d1
Thread d2
Thread d2

Selected Part

Total US Dollars (net)
$11.83
In Stock: 88
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.83
5099$10.84
100249$9.86
≥ 250$8.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.