WN 717.10 Stubby Hand Retractable Spring Plungers Steel, Non Lock-Out, with Pull Ring

Photo

WN 717.10 Steel Stubby Hand Retractable Spring Plungers, Non Lock-Out, with Pull Ring

Product description

Information

Stubby hand retractable spring plungers WN 717.10 are ideal for indexing / locating pin applications with limited space.

Specification

Threaded body
SteelST 12L14, zinc plated


Plunger pin
Case-hardened steel, zinc plated


Pull ring
Stainless steel AISI 301


RoHS

On request

Thread locking patch

Technical drawing

3D
Hide technical drawing
WN 717.10 Steel Stubby Hand Retractable Spring Plungers, Non Lock-Out, with Pull Ring sketch

Part Options / Table

Type

AWithout thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2l3Spring load ≈
Initial

End
0.1561/4 x 200.970.640.170.310.50 lbf (2.22 N)2.00 lbf (8.9 N)
0.2503/8 x 160.970.830.270.440.75 lbf (3.34 N)3.00 lbf (13.34 N)
0.3121/2 x 131.121.080.340.561.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.3755/8 x 111.341.350.420.691.12 lbf (5 N)5.00 lbf (22.24 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type

Material

Selected Part

Total US Dollars (net)
$3.04
In Stock: 7630
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.04
100249$2.79
250499$2.54
≥ 500$2.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.