GN 134.2 Two-Way Linear Actuator Connectors Aluminum, Split Assembly, for Two-Axis System

Photo

GN 134.2 Aluminum Two-Way Linear Actuator Connectors, Split Assembly, for Two-Axis System
GN 134.2 Aluminum Two-Way Linear Actuator Connectors, Split Assembly, for Two-Axis System GN 134.2 Aluminum Two-Way Linear Actuator Connectors, Split Assembly, for Two-Axis System GN 134.2 Aluminum Two-Way Linear Actuator Connectors, Split Assembly, for Two-Axis System

Product description

Information

Two-way linear actuator connectors GN 134.2 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

Centering bushings at the screw locations eliminate the axial play. The width of the square s1 is dimensionally aligned with the play of the square linear actuators.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

  • Body
    Aluminum
    Powder coated
    Black, RAL 9005, textured finishSS

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

Adjustable Levers GN 911

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 134.2 Aluminum Two-Way Linear Actuator Connectors, Split Assembly, for Two-Axis System sketch

Part Options / Table

Identification no.

2With 4 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
k
Clamping
length
d3
Mounting screws
on the drive key
l1l2mz
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for
 z
l3
B30-B30B30-V30V30-V301.97M 43.132.681.32M8-302.483.07
B30-B30B30-V30V30-V302.36M 44.293.111.97M8-502.483.07
B40-B40B40-V40V40-V402.36M 54.293.111.97M8-502.483.07
B40-B40B40-V40V40-V402.99M 54.923.862.17M10-503.073.62
B50-B50B50-V50V50-V502.99M 64.923.862.17M10-503.073.62

Build & Price

3D Product Configurator
Bore d1 - Bore d2
Bore d1 - Square s2
Square d1 - Square s2
Clamping length
Identification no.

Finish
S

Selected Part

Total US Dollars (net)
$164.42
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$164.42
1024$150.72
2549$137.02
≥ 50$123.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.692 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 134.2-B30-V30-50-2-SGN 134.2-B30-B30-50-2-SGN 134.2-V30-V30-50-2-SGN 134.2-B30-V30-60-2-SGN 134.2-B30-B30-60-2-SGN 134.2-V30-V30-60-2-SGN 134.2-B40-V40-60-2-SGN 134.2-B40-B40-60-2-SGN 134.2-V40-V40-60-2-SGN 134.2-B40-V40-76-2-SGN 134.2-B40-B40-76-2-SGN 134.2-V40-V40-76-2-SGN 134.2-B50-V50-76-2-SGN 134.2-B50-B50-76-2-SGN 134.2-V50-V50-76-2-S