GN 278.1 Swivel Linear Actuator Connectors Aluminum

Photo

GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore
Type: OZ - Without centering step (smooth)
Finish: SW - Black, RAL 9005, textured finish
d1: B - Bore
Type: OZ - Without centering step (smooth)
Finish: SW - Black, RAL 9005, textured finish
GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore
Type: OZ - Without centering step (smooth)
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore
Type: AV - With external serration
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore
Type: IV - With internal serration
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore
Type: MZ - With centering step
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: G - With sleeve bearing
Type: AV - With external serration
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: G - With sleeve bearing
Type: IV - With internal serration
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: G - With sleeve bearing
Type: MZ - With centering step
Finish: SW - Black, RAL 9005, textured finish GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: G - With sleeve bearing
Type: OZ - Without centering step (smooth)
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Swivel linear actuator connectors GN 278.1 are based on swivel clamp connectors. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable lever GN 911 listed in the table as accessory.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 278.1 Aluminum Swivel Linear Actuator Connectors sketch

Part Options / Table

Type

OZWithout centering step (smooth)
MZWith centering step
AVWith external serration
IVWith internal serration

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
without
sleeve bearing


with
sleeve bearing
b
Swivel
width
d2d3
Mounting screws
on the drive key
k
Clamping
length
l1l2mstz
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for 
z
l3
B 30G 301.570.33M 41.573.741.571.690.510.79M8-252.483.07
B 40G 402.560.41M 52.565.832.562.760.671.28M10-50-3.62
B 50G 502.560.41M 62.565.832.562.760.671.28M10-503.073.62

Build & Price

3D Product Configurator
Bore d1
Bore d1
Type




Identification no.

Finish
SW

Selected Part

Total US Dollars (net)
$48.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$48.82
1024$44.75
2549$40.68
≥ 50$36.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.319 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.