GN 5063 T-Handles Stainless Steel, Tapped or Blind Bore Type

Photo

GN 5063 Stainless Steel T-Handles, Tapped or Blind Bore Type Finish: MT - Matte shot-blasted finish
Finish: MT - Matte shot-blasted finish
GN 5063 Stainless Steel T-Handles, Tapped or Blind Bore Type Finish: MT - Matte shot-blasted finish GN 5063 Stainless Steel T-Handles, Tapped or Blind Bore Type Finish: PL - Polished finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
With-IF-Award-Icon
GDA

Product description

Information

T-handles GN 5063 are great for lifting, moving and operating parts or for clamping purposes by means of threads. The ergonomic shape allows for high operating forces.

The T-handles can also be used in particularly aggressive environments thanks to the materials used.

Specification

Stainless steel AISI 316

  • Matte shot-blasted finishMT
  • Polished finishPL

RoHS

Technical drawing

3D
Hide technical drawing
GN 5063 Stainless Steel T-Handles, Tapped or Blind Bore Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3 H9
Bore
bd4h1h2t
min.
2.48M 6B 60.280.631.610.470.47
2.48M 8B 80.280.631.610.470.63
3.15M 8B 80.350.832.050.590.63
3.15M 10B 100.350.832.050.590.79
3.94M 10B 100.430.982.560.750.79
3.94M 12B 120.430.982.560.750.94

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Bore d3
Finish

Selected Part

Total US Dollars (net)
$17.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.81
5099$16.32
100249$14.84
≥ 250$13.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.244 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 5063-63-M6-MTGN 5063-63-M6-PLGN 5063-63-B6-MTGN 5063-63-B6-PLGN 5063-63-M8-MTGN 5063-63-M8-PLGN 5063-63-B8-MTGN 5063-63-B8-PLGN 5063-80-M8-MTGN 5063-80-M8-PLGN 5063-80-B8-MTGN 5063-80-B8-PLGN 5063-80-M10-MTGN 5063-80-M10-PLGN 5063-80-B10-MTGN 5063-80-B10-PLGN 5063-100-M10-MTGN 5063-100-M10-PLGN 5063-100-B10-MTGN 5063-100-B10-PLGN 5063-100-M12-MTGN 5063-100-M12-PLGN 5063-100-B12-MTGN 5063-100-B12-PL