GN 53b Collar Nuts Steel, for Aluminum Profiles (b-Modular System)

Photo

GN 53b Steel Collar Nuts, for Aluminum Profiles (b-Modular System)
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Information

Collar nuts GN 53b fasten attachments and accessories in the slot of aluminum profiles, generally in combination with T-slot bolts GN 52b.

The collar makes a washer unnecessary.

Specification

Steel, zinc plated, blue passivated finishSZ


RoHS

Accessory

T-Slot Bolts GN 52b

Technical drawing

3D
Hide technical drawing
GN 53b Steel Collar Nuts, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nd1d2hs
0.31M 60.550.240.39
0.39M 80.830.310.51

Build & Price

3D Product Configurator
Slot width n
Thread d1
Material / Finish

Selected Part

Total US Dollars (net)
$0.59
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.59
5099$0.54
100249$0.49
≥ 250$0.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 53b-8M6-SZGN 53b-10M8-SZ