GN 587.1 Load Rings Steel, Weldable

Photo

GN 587.1 Steel Load Rings, Weldable

Product description

Information

Weldable load rings GN 587.1 are designed for quick mounting.

They provide a high dynamic and static strength and can be loaded from any direction with approved safety (safety factor 4).

The steel tape (type F) holds the ring in any position and dampens any noise caused by vibrations. All parts are permanently connected.

The two support lugs improve the bearing load of the hooks and enhance the support effect of the ring, especially if the ring is side loaded or the lifting point is welded on an uneven workpiece.

Load rings GN 587.1 comply with Machinery Directive 2006/42/EG.

Specification

  • Ring
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested according to EN 1677
    • Bright pink powder coated

  • Weld-on block
    Steel, S355J2+N (St52-3N)
    • Forged, plain finish
    • High-strength tempered
    • 100% electromagnetic tensile tested according to EN 1677

  • Retaining spring
    Spring steel tape, rustproof

RoHS

Technical drawing

3D
Hide technical drawing
GN 587.1 Steel Load Rings, Weldable sketch

Part Options / Table

Type

AWithout steel tape
FWith steel tape
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bh1h2h3h4k1k2l1l2l3Nominal load (WLL)
in metric tons
2.603.112.561.570.980.551.501.301.302.801.5
3.033.582.951.851.100.631.771.571.503.152.5
3.433.983.272.051.220.632.011.811.653.584.0
4.535.554.612.871.730.872.642.362.404.986.7
5.086.024.962.802.171.022.642.362.955.3310.0

Build & Price

3D Product Configurator
Width b
Type


Selected Part

Total US Dollars (net)
$74.77
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$74.77
59$68.54
1024$62.31
≥ 25$56.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 587.1-66-AGN 587.1-66-FGN 587.1-77-AGN 587.1-77-FGN 587.1-87-AGN 587.1-87-FGN 587.1-115-AGN 587.1-115-FGN 587.1-129-AGN 587.1-129-F