GN 71b Cover Profiles Aluminum, for Aluminum Profiles (b-Modular System)

Photo

GN 71b Aluminum Cover Profiles, for Aluminum Profiles (b-Modular System)
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Information

Cover profiles GN 71b are produced by extrusion molding and are inserted into the slot of aluminum profiles.

They protect the slot from dust and dirt, cover the cables and hoses in the slot and make for a visually appealing appearance.

Cover profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum
Anodized finish, natural colorAN


RoHS

Technical drawing

3D
Hide technical drawing
GN 71b Aluminum Cover Profiles, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nLength l
in meters
Bundle
Pieces
b ≈h ≈
0.39240.460.30

Build & Price

3D Product Configurator
Slot width n
Finish
Length l
Bundle (Pieces)

Selected Part

Total US Dollars (net)
$89.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$89.28
5099$81.84
100249$74.40
≥ 250$66.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.437 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 71b-10-AN-2-4