GN 761.1 Toggle Latches Steel / Stainless Steel, with Safety Mechanism

Photo

GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: G - Oval head latch bolt, with catch
Material: ST - Steel
Type: G - Oval head latch bolt, with catch
Material: ST - Steel
GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: G - Oval head latch bolt, with catch
Material: ST - Steel GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: G - Oval head latch bolt, with catch
Material: NI - Stainless steel GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: T - T-head latch bolt, with catch
Material: NI - Stainless steel GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: T - T-head latch bolt, with catch
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 761.1 are particularly suitable for rapid closing and mounting of flaps, container lids, and boxes.

When the operating lever is closed, the eccentric configuration of the bolt shaft causes the latch bolt to move towards the catch. At the end of the lever movement, the bolt shaft has exceeded the eccentric dead center point and thus automatically keeps the toggle latch closed.

For toggle latches GN 761.1 with safety mechanism, a safety hook snaps firmly into the base body when the operating lever is closed. This prevents an inadvertent or vibration-induced release from the clamping position. To open the latch, the safety hook can be unlocked with one hand.

The latch bolts of the toggle latches can be adjusted within the adjustable range w2. The catch is included.

Specification

SteelST, zinc plated, blue passivated finish


Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism sketch

Part Options / Table

Type

GOval head latch bolt, with catch
TT-head latch bolt, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2b3b4d1d2
Thread
d3h1h2h3
100225 lbf (1000 N)0.332.070.850.941.140.20M 50.170.710.520.98
200450 lbf (2000 N)0.392.561.081.261.650.24M 60.200.980.651.30
300674 lbf (3000 N)0.503.211.241.502.050.31M 80.241.260.811.63
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2
min.
l3
min.
l4l5l6m1m2m3r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable range
1004.630.871.360.260.220.790.790.510.692.010.060.470.28
2006.121.101.730.310.390.980.960.590.942.520.080.550.43
3007.461.302.130.430.491.181.180.791.163.130.100.710.49

Build & Price

3D Product Configurator
Size
Type


Material


Selected Part

Total US Dollars (net)
$11.09
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.09
5099$10.17
100249$9.25
≥ 250$8.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.143 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards