GN 817.6 Indexing Plungers Stainless Steel, with Sensor for Position Monitoring

Photo

GN 817.6 Stainless Steel Indexing Plungers, with Sensor for Position Monitoring Type: EC - Lock-out, with position monitoring
Type: EC - Lock-out, with position monitoring
GN 817.6 Stainless Steel Indexing Plungers, with Sensor for Position Monitoring Type: EC - Lock-out, with position monitoring GN 817.6 Stainless Steel Indexing Plungers, with Sensor for Position Monitoring Type: EB - Non lock-out, with position monitoring
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 817.6 with sensor for position monitoring allow for electronic monitoring of the plunger pin state. For this purpose, a magnet is integrated into the plunger pin that switches the sensor upon engaging after approx. 2/3 of the locking distance l1.

The sensor electronics then outputs a high signal, e.g. to a machine control, and indicates this switch state with an LED on the sensor.

To prevent faults, no external magnetic fields should be acting on the indexing plunger. The indexing plungers GN 817.6 are delivered with enclosed sensor (not installed), sensor clip, Allen® wrench and hex nut.

Specification

Threaded body
Stainless steel AISI 303
Plunger pin chemically nickel plated


Knob
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Not removable

Magnet
Hard ferrite


Sensor / sensor clip
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Cable (outer sheath)
Polyurethane PUR, black


Hex nut DIN 439 B / ISO 8675
Stainless steel A2


RoHS

Technical drawing

3D
Hide technical drawing
GN 817.6 Stainless Steel Indexing Plungers, with Sensor for Position Monitoring sketch

Part Options / Table

Type

EBNon lock-out, with position monitoring
ECLock-out, with position monitoring

Connection type

SPlug
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1l5
Cable length
in meters
d2
Thread
d3d4kl2l3l4A/FSpring load ≈
Inital

End
0.1570.240.5M 8 x 10.630.080.551.630.630.450.390.90 lbf (4 N)2.81 lbf (12.5 N)
0.1970.310.5M 10 x 10.750.080.631.830.710.490.471.12 lbf (5 N)4.05 lbf (18 N)
0.2360.350.5M 12 x 1.50.910.080.792.150.870.490.551.35 lbf (6 N)5.62 lbf (25 N)
0.3150.470.5M 16 x 1.51.100.080.942.541.020.570.671.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.470.5M 16 x 1.51.100.080.942.541.020.570.672.14 lbf (9.5 N)8.54 lbf (38 N)
0.4720.590.5M 20 x 1.51.300.081.123.071.300.650.872.59 lbf (11.5 N)8.99 lbf (40 N)
0.6300.790.5M 24 x 21.300.081.123.351.500.731.062.92 lbf (13 N)12.14 lbf (54 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2
Type


Connection type

Cable length (in meters) l5

Electrical Properties of the Sensor

Output function

Normally open (NO)

Switch output

PNP

GN 817.6 Skizze 1

Supply voltage

10 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

3-pole plug M8x1,
freely rotating with knurled screw connection, with PUR cable 0.5 m

GN 817.6 Skizze 2

Protection class

IP 67

Switching frequency

1,000 Hz

Power consumption

≤ 8 mA

Voltage drop

≤ 2.5 V

Protection class

III

Response sensitivity

2.8 mT

Temperature range

-13 °F to + 167 °F (-25 °C to +75 °C)

Shock and vibration resistance

30 g, 11 ms / 10 - 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

**Activation impulse
**suppression

Yes

Approvals,
conformity declarations

CE marking

Assembly Instruction

GN 817.6 Skizze 3

The position of the sensor cable can be freely determined when installing the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hex socket screw of the sensor.
  3. Clip the sensor clip into the ring slot of the indexing plunger in any orientation and then adjust the direction by turning, if necessary.

Selected Part

Total US Dollars (net)
$122.22
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$122.22
2549$112.04
5099$101.85
≥ 100$91.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.