GN 9234 Handwheels Aluminum Die-Cast, Powder Coated, for Linear Actuators

Photo

GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100
Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d2: 80...100
GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 50...63 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 50...63 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: RU - With revolving retractable handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: RU - With revolving retractable handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100

Product description

Information

Handwheels GN 9234 are intended for use with linear actuators and are designed as disk or spoked handwheels, depending on their size.

The applied torque is transmitted by means of a parallel key, and the handwheel is secured axially with the supplied set screw. The handwheels can be ordered without handles, with revolving handles or with revolving retractable handles.

Specification

Aluminum die-cast

  • Machined hub
  • Turned rim
  • Powder coated
    Black, RAL 9005, textured finishSWSW

Concentricity and axial run-out tolerance
of the rim < 0.4



RoHS

Technical drawing

3D
Hide technical drawing
GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators sketch

Part Options / Table

Type

AWithout revolving handle
RWith revolving handle
RUWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Linear actuator
d2
Disk handwheel

Spoked handwheel
d3 +0.001
Bore
l1l2l3l4Ø
Revolving handles
GN 599.5
Ø
Revolving handles
GN 599.5
Ø
Revolving handles
GN 599.5
0.71*1.97-0.2361.020.79--0.51--
0.71*3.15-0.2361.021.71---0.63-
1.18*2.48-0.3151.060.79--0.51--
1.183.94-0.3151.182.281.542.22-0.710.71
1.573.94-0.4721.182.281.542.22-0.710.71
1.57-4.920.4721.322.421.772.38-0.870.87
1.97-5.510.4721.443.011.852.97-0.940.94
2.36-6.300.5511.563.011.892.97-0.940.94
* Only available in type A and R

Build & Price

3D Product Configurator
Diameter d1 (Linear actuator)
Diameter d2 (Disk handwheel)
Diameter d2 (Spoked handwheel)
Type



Finish
SW

Selected Part

Total US Dollars (net)
$40.96
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$40.96
2549$37.55
5099$34.14
≥ 100$30.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.