JBL Replacement Pins | JW Winco Standard Parts

JBL Speakers and Speaker Arrays Replacement Pins

JW Winco's WN 100.1 and RP 200 quick release pins could also be used as alternatives pins for JBL speakers and speaker arrays depending on the size. To view our full range of pins click here.

To request replacement pins that are manufactured to JBL specifications ask a sales person for a quote on the following Part Number:

J.W. Winco PNLanyard PNJBL Part #JBL Speaker / ArrayHandle StyleShank Material (In)Grip Length (in)Shank Diameter (in)Lanyard Length (in)Lanyard Tab Hole (in)
380W1120RG2111.2-150-14-B-SW361344-001VT4889, VT4880ABlue button-handle with gold button 4130 steel1.53/860.203
380W3RG2111.2-150-14-B-SW361553-001VT4800Blue button-handle with gold button 4130 steel33/860.203
380W4RG2111.2-150-14-B-SW361345-001VT4880A, VT4889SF, VT4889AFBlue button-handle with gold button4130 steel43/860.203