Machining Facilities and Capacities | JW Winco Standard Parts

Machining Facilities and Capacities

Machining Facilities and Capacities

JW Winco has its own in-house machining facility, this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts. The requirements for either modifying or altering our products is carried out by a reliable and competent team of technical sales and engineering people.

Winco develops and produces not only customized solutions, but will offer stocking on demand if required.

New or Modified

Depending on requirements, customized components are made by cost-effectively adapting an existing standard part, or by means of an entirely new design.

Small Quantities

A unique variety of different production methods and an adaptable, customer-driven approach, allow our standard parts to easily be modified in quantities as low as one piece, but can also be customized in relatively small quantities. 

All-Round Service

Winco does more than develop and manufacture customized standard parts. If required, Winco will manage on-call inventories, guaranteeing economical lot or batch sizes, favorable prices and a high level of supply availability.
 

CNC Turning

Haas Model ST-20 CNC lathe with 8.00" chuck

  • Max. bar capacity of 2.0”
  • Max. turning length 8.00”

Takamaz Model X-18 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:

  • Max. turning diameter 2.00”
  • Max. turning length 8.00”

Takamaz Model X-180 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:

  • Max. turning diameter 2.00”
  • Max. turning length 8.00”

Winco has numerous pieces of support equipment including:

  • Mills
  • Lathes
  • Drill presses
  • Tumblers
  • Broaching Machines
  • Bandsaws
  • Drill/Tapping Machines
  • Material Capacities
    - Steel
    - Aluminum
    - Stainless Steel
    - Plastic
  • Machining and Finishing Abilities
      - Design/development
      - Prototype machining
      - Plating and Finishes- zinc, chrome, and nickel plating, black oxide and anodized finishes
  • Quantities
    - 1-10,000 pieces
  • Additional Facility Abilities
    - Light Assembly
    - Special labeling - bar code, UPC code, customer part number
    - Special individual and kit packaging
Machining