SNSM "SnapLock"™ Leveling Mounts Steel, Threaded Stud Type, with Non-Skid Rubber Cap

Photo

 SNSM Steel "SnapLock"™ Leveling Mounts, Threaded Stud Type, with Non-Skid Rubber Cap

Product description

Information

Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts SNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.

The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The jam nut is a standard part of the assembly.

Specification

Base
SteelST, yellow zinc plated


Threaded stud with ball end
Steel, yellow zinc plated

  • Hardened
  • Machined from solid bar

Rubber cap
Neoprene®, non-skid


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
 SNSM Steel "SnapLock"™ Leveling Mounts, Threaded Stud Type, with Non-Skid Rubber Cap sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3
Cap height
A/FMax. load
1.001/4 x 201.250.690.220.50750 lbf (3336.16 N)
1.001/4 x 202.500.690.220.50750 lbf (3336.16 N)
1.001/4 x 281.250.690.220.50580 lbf (2579.96 N)
1.255/16 x 182.000.880.220.631875 lbf (8340.41 N)
1.255/16 x 184.000.880.220.631875 lbf (8340.41 N)
1.253/8 x 162.000.880.220.632800 lbf (12455.02 N)
1.253/8 x 164.000.880.220.632800 lbf (12455.02 N)
1.253/8 x 242.000.880.220.632475 lbf (11009.34 N)
1.881/2 x 132.001.120.310.753750 lbf (16680.83 N)
1.881/2 x 134.001.120.310.753750 lbf (16680.83 N)
1.881/2 x 202.001.120.310.753000 lbf (13344.66 N)
2.505/8 x 112.001.250.370.884500 lbf (20016.99 N)
2.505/8 x 114.001.250.370.884500 lbf (20016.99 N)
2.505/8 x 182.001.250.370.883750 lbf (16680.83 N)
3.003/4 x 102.001.500.541.065550 lbf (24687.63 N)
3.003/4 x 104.001.500.541.065550 lbf (24687.63 N)
3.003/4 x 162.001.500.541.064650 lbf (20684.23 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3
Cap height
A/FMax. load
1.00M 81.250.690.220.50750 lbf (3336.16 N)
1.25M 102.000.880.220.632800 lbf (12455.02 N)
1.88M 122.001.120.310.753750 lbf (16680.83 N)
2.50M 162.001.250.370.884500 lbf (20016.99 N)
3.00M 202.001.500.541.065550 lbf (24687.23 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Stud length l1
Material

Selected Part

Total US Dollars (net)
$8.90
In Stock: 156
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$8.90
5099$8.16
100249$7.42
≥ 250$6.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.100 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.