Heavy Duty Ball Transfer Units without Flange enable a linear or rotary movement of heavy loads on those tracks.
GN 187.4 Stainless Steel Serrated Locking Plates, can be interlocked and firmly set at a defined angle. The range of options makes the plates…
JW Winco Offers Stainless Steel Leveling Feet, with inch size threaded stud and turned base.
JW Winco announced it has expanded its line of GN 310 Steel and Stainless Steel Gear Lever Handles to a full range of inch and metric sizes.
GN 256 Silicone Vibration/Shock Absorption Mounts, are frequently used as end-stop bumpers and can also be used as leveling feet. The silicone rubber…
JW Winco Stainless Steel Nylon Wheel Swivel Casters was featured in the February 2018 issues of Modern Materials Handling and Material Handling…
GN 5435 Hygienic Design Stainless Steel Star Knobs, which are RoHS compliant, are intended for use in hygiene areas
GN 429 Hygienic Design Cabinet "U" Handles sealed mounting surfaces enable fastening without dead spaces, while the high quality finish prevents…
GN 653.2 Steel & Stainless Steel Flat Knurled Thumb Screws can be used to prevent loss of the thumb screw, due to the recessed portion of the stud
GN 2342 assembly pins are characterized by their use in diverse applications.