Press Releases | JW Winco Standard Parts

Press Releases

Heavy Duty Latch Type Toggle Clamps

12/12/17 | Press

JW Winco Introduces Latch Type, Heavy Duty Toggle Clamps

 

GN 852.3 Steel & Stainless-Steel Latch Type Toggle Clamps are compact in design and can be used to ensure high holding capacities

read more

 

Control Levers

11/28/17 | Press

Steel Control Levers Now Available from JW Winco

 

New GN 223 Steel Control Levers perform smoothly and powerfully thanks to the heavy-duty arm of the lever.

read more

 

Aluminum Angle Connector Clamps

11/14/17 | Press

JW Winco Offers Aluminum Angle Connector Clamps

 

New GN 196 Aluminum Angle Connector Clamps have clamping bores that are specially designed for JW Winco metric construction tubing Series GN 990, DIN…

read more

 

GN 414.1 Metric Size, Steel, Safety Indexing Plungers

10/31/17 | Press

JW Winco Offers Safety Indexing Plungers with Push Button Click-Type Lock

 

New GN 414.1 safety indexing plungers with click type lock are used when the plunger pin is to be briefly prevented from protruding. The safety lock…

read more

 

GN 342.1 and GN 342.2

10/17/17 | Press

Metric Size, Steel Vibration Dampening Leveling Mounts

 

GN 342.1 & GN 342.2 leveling mounts features a recommendation up to the point the dampening element that can be permanently subjected.

read more

 

GN 214.2

10/03/17 | Press

JW Winco Introduces GN 214.2 Metric Size, Rapid Release Pins

 

New GN 214.2, Rapid Release Pins are used for quick assembly, connecting and locking of various jig and fixture systems. This version with the…

read more

 

09/19/17 | Press

Leveling feet in Hygienic Design

 

The smallest of areas on equipment can contaminate entire production lines. Therefore, Winco now offers a special series of “hygienic” Standard Parts…

read more

 

09/11/17 | Press

Standard Parts in Hygienic Design

 

Leveling feet GN 20 in Hygienic Design are now 3-A certified!

 

JW Winco offers standard Stainless Steel parts that meet stringent hygiene…

read more

 

08/22/17 | Press

Metric Size, Stainless Steel Compression Latches now Available from JW Winco

 

New GN 516.5 Metric Size, Stainless Steel Compression Latches are designed for common applications such as making a tight and vibration-proof…

read more

 

08/08/17 | Press

Round Cabinet "U" Handles with Tapped Blind Holes

 

The location disks on the GN 425 Metric Size, Steel Round Cabinet "U" Handles, guarantee a virtually perfect mounting location, even with a bit larger…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our trade shows!

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.